Bluetooth LE
TX data path integrity is not guaranteed during the Bluetooth LE handover, and in some Channel Sounding configurations.
Some instabilities may occur in demanding Bluetooth LE connection scenarios (such as multiple Bluetooth LE connections, very short Connection Intervals).
Bluetooth LE controller:
Max number of connections supported : 8
Potential instabilities particularly with short Connection Intervals
Channel Sounding (CS) not supported:
RTT with Random sequence
RTT Random sequence NADM
TX SNR
LE 2M 2BT PHY
More than one CS procedure in parallel
Potential instabilities with small CS offset or small subevent interval
Note: Documentation may not be fully updated to refer to KW47 devices.
Parent topic:Known issues