Hardware requirements#
Mini/micro USB cable
EVKB-IMXRT1050 board
Personal Computer
Board settings#
MCUBoot layout#
Region |
From |
To |
Size |
|---|---|---|---|
MCUboot code |
0x60000000 |
0x6003FFFF |
256kB |
Primary slot |
0x60040000 |
0x6023FFFF |
2048kB |
Secondary slot |
0x60240000 |
0x6043FFFF |
2048kB |
MCUBoot header size is set to 1024 bytes
Signing algorithm is ECDSA-P256
Write alignment is 4 bytes
MCUBoot is configured to use
SWAP_MOVEimage handling strategyTo manually enter serial recovery mode, keep the user button pressed during reset, then release it
Image signing example#
imgtool sign --key sign-ecdsa-p256-priv.pem
--align 4
--version 1.0
--slot-size 0x200000
--header-size 0x400
--pad-header
ota_mcuboot_basic.bin
ota_mcuboot_basic.SIGNED.bin
Custom configuration - Encrypted XIP#
Region |
From |
To |
Size |
|---|---|---|---|
MCUboot code |
0x60000000 |
0x6003FFFF |
256kB |
Primary slot |
0x60040000 |
0x6023FFFF |
2048kB |
Secondary slot |
0x60240000 |
0x6043FFFF |
2048kB |
Encryption metadata |
0x60440000 |
0x6047FFFF |
256kB |
This custom build generates a project with predefined configuration to utilize Encrypted XIP mode. For more information please see Encrypted XIP and MCUboot.
MCUBoot header size is set to 1024 bytes
Signing algorithm is ECDSA-P256
Write alignment is 4 bytes
MCUBoot is configured for
Encrypted XIP modeusing modifiedMCUBOOT_OVERWRITE_ONLYimage update strategyMCUboot uses ECDH-P256 to secure AES key for image encryption
Primary slot is encrypted by BEE module to utilize encrypted XIP
Image signing example:
imgtool sign --key sign-ecdsa-p256-priv.pem
--align 4
--version 1.1
--slot-size 0x200000
--header-size 0x400
--max-sectors 59
--pad-header
-E enc-ec256-pub.pem
ota_mcuboot_basic.bin
ota_mcuboot_basic.SIGNED.bin
Project building example:
The project is built using west tool. For more information please see MCUXpresso SDK documentation.
Bootloader:
west build -p always examples/ota_examples/mcuboot_opensource --toolchain iar --config flexspi_nor_debug -b evkbimxrt1050 -t guiproject -DCONF_FILE="examples/ota_examples/_custom_cfg/rt10xx/mcuboot_opensource.conf" -d builds/mcuboot
OTA application:
west build -p always examples/ota_examples/ota_mcuboot_basic --toolchain iar --config flexspi_nor_debug -b evkbimxrt1050 -t guiproject -DCONF_FILE="examples/ota_examples/_custom_cfg/rt10xx/ota_mcuboot_basic.conf" -d builds/ota_mcuboot_basic