Hardware requirements#
Micro USB cable
evkbmimxrt1170 board
Personal Computer
Embedded Artists 2EL M.2 Module (Rev-A1) - direct M2 connection.
Embedded Artists AW300 Module.
Jumper settings for RT1170-EVKB (enables external 5V supply):#
remove J38 5-6 connect J38 1-2 connect J43 with external power(controlled by SW5) connect J25-13 with 2EL’s GPIO_27
Murata Solution Board settings#
Embedded Artists 2EL module datasheet: https://www.embeddedartists.com/doc/ds/2EL_M2_Datasheet.pdf
The hardware rework for MIMXRT1170-EVKB and Murata 2EL M.2 Module should refer to Hardware Rework Guide for MIMXRT1170-EVKB and Murata 2EL M.2 Module in document Hardware Rework Guide for EdgeFast BT PAL.
Note: To ensure that the LITTLEFS flash region has been cleaned, all flash sectors need to be erased before downloading example code. After downloaded binary into qspiflash and boot from qspiflash directly, please reset the board by pressing SW4 or power off and on the board to run the application.