MCUXpresso SDK Documentation

Hardware requirements#

  • Micro USB cable

  • MIMX8MN6-EVK board

  • J-Link Debug Probe

  • 12V power supply

  • Personal Computer

Board settings#

ECSPI board to board: Transfers data through the instance 2 of the ECSPI interface. ECSPI2 pins of the master board are connected to the ECSPI2 pins of the slave board.

MASTER BOARD           CONNECTS TO         SLAVE BOARD
Pin Name    Board Location                 Pin Name  Board Location
MISO        J1003 - 21                     MISO      J1003 - 21
MOSI        J1003 - 19                     MOSI      J1003 - 19
SCK         J1003 - 23                     SCK       J1003 - 23
SS0         J1003 - 24                     SS0       J1003 - 24
GND         J1003 - 6                      GND       J1003 - 6

Prepare the Demo#

  1. Connect 12V power supply and J-Link Debug Probe to the board, switch SW101 to power on the board

  2. Connect a USB cable between the host PC and the J901 USB port on the target board.

  3. Open a serial terminal with the following settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  4. Download the program to the target board.

  5. Launch the debugger in your IDE to begin running the demo.

Running the demo#

When the demo runs successfully, the log would be seen on the debug terminal like:

ECSPI board to board interrupt example.

 Slave example is running...
 
 Slave starts to receive data!
 This is ECSPI slave transfer completed callback.
 It's a successful transfer.
 
 Slave starts to transmit data!
 This is ECSPI slave transfer completed callback.
 It's a successful transfer.
 
 Slave receive:
      1  2  3  4  5  6  7  8  9  A  B  C  D  E  F 10
     11 12 13 14 15 16 17 18 19 1A 1B 1C 1D 1E 1F 20
     21 22 23 24 25 26 27 28 29 2A 2B 2C 2D 2E 2F 30
     31 32 33 34 35 36 37 38 39 3A 3B 3C 3D 3E 3F 40

 Slave example is running...