Hardware requirements#
Mini/micro USB cable
MIMXRT1180-EVK board
Personal Computer
Headphone(OMTP standard)
Board settings#
No special settings are required.
Prepare the Demo#
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Insert the headphones into the headphone jack on MIMXRT1180-EVK board (J101).
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.
Running the demo#
When the demo runs successfully, you can hear the tone and the log would be seen on the OpenSDA terminal like:
ASRC p2p edma example
Playback converted audio data
sample rate : xxxx
channel number: xxxx
frequency: xxxx.
ASRC p2p edma example finished