Hardware requirements#
Micro USB cable
Two MIMXRT1180-EVK boards
Personal Computer
Board settings#
Weld 1.5kΩ to R778. I3C one board:
Transfer data from MASTER_BOARD to SLAVE_BOARD of I3C interface, I3C2 pins of MASTER_BOARD are connected with I3C2 pins of SLAVE_BOARD
MASTER_BOARD CONNECTS TO SLAVE_BOARD
Pin Name Board Location Pin Name Board Location
I3C2_CLK J50-1 I3C2_CLK J50-1
I3C2_SDA J50-2 I3C2_SDA J50-2
GND J50-4 GND J50-4
Prepare the Demo#
Connect a USB cable between the host PC and the OpenSDA USB port on the target board.
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the demo.