MCUXpresso SDK Documentation

Hardware requirements

Hardware requirements#

  • Mini/micro USB cable

  • Network cable RJ45 standard

  • FRDM-IMXRT1186 board

  • BECKHOFF EK1100 EtherCAT Coupler *1

  • BECKHOFF EL2008 *1

  • BECKHOFF EL1018 *1

  • Personal Computer

Board settings#

  • J12(1-2)/J13(2-3): ETH0 Function Via J56A.

  • J18(1-2)/J17(2-3): ETH2 Function Via J56B.

Prepare the Demo#

  1. Connect a USB cable between the host PC and the OpenSDA USB port on the target board.

  2. Power up the EtherCAT Coupler and connect it to the target board(J56-A) via an Ethernet Cable.

  3. Open a serial terminal with the following settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  4. Write the program to the flash of the target board.

  5. Press the reset button on your board to start the demo.