Hardware requirements#
USB-C cable
FRDM-MCXE247 board
Personal Computer
Board settings#
No special is needed. Use oscilloscope to measure output the 1000Hz PWM signal pin at J4-12 pin of board, you can also change pwm frequency and duty via terminal.
Prepare the Demo#
Connect a USB cable between the PC host and the MCU-LINK USB port on the board.
Open a serial terminal with these settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board.
Either press the reset button on your board or launch the debugger in your IDE to begin running the example.
Running the demo#
When the example runs successfully, you can see the PWM signal wave on oscilloscope and similar information from the terminal as below.
lpit pwm demo start.
Set default PWM output
Frequency: 1000Hz
Duty Cycle: 50%
Please input PWM frequency and duty like: 1464 50
The valid PWM frequency is 732Hz to 24000000Hz