MCUXpresso SDK Documentation

Hardware requirements#

  • Micro USB cable

  • IMX943-EVK Board

  • J-Link Debug Probe

  • 12V~20V power supply

  • Personal Computer

Board settings#

No special is needed.

Prepare the Demo#

  1. Connect 12V~20V power supply and J-Link Debug Probe to the board.

  2. Connect a USB cable between the host PC and the Debug port on the board (Refer “Getting Started with MCUXpresso SDK for IMX943-EVK.pdf” for debug port information).

  3. Open a serial terminal with the following settings:

    • 115200 baud rate

    • 8 data bits

    • No parity

    • One stop bit

    • No flow control

  4. Download the program to the target board (Please refer “Getting Started with MCUXpresso SDK for IMX943-EVK.pdf” for how to run different targets).

  5. Launch the debugger in your IDE to begin running the example.

Running the demo#

When the example runs successfully, you can see the similar information from the terminal as below.

EDMA scatter_gather transfer example begin.

Destination Buffer:
0       0       0       0       0       0       0       0

EDMA scatter_gather transfer example finish.

Destination Buffer:
1       2       3       4       5       6       7       8