Hardware requirements#
USB Type-C cable
MCIMX93AUTO-EVK Board
J-Link Debug Probe
12V~20V power supply
Personal Computer
Board settings#
No special is needed.
Prepare the Demo#
Connect 12V~20V power supply and J-Link Debug Probe to the board.
Connect a USB cable between the host PC and the Debug port on the board (Refer “Getting Started with MCUXpresso SDK for MCIMX93AUTO-EVK.pdf” for debug port information).
Open a serial terminal with the following settings:
115200 baud rate
8 data bits
No parity
One stop bit
No flow control
Download the program to the target board (Please refer “Getting Started with MCUXpresso SDK for MCIMX93AUTO-EVK.pdf” for how to run different targets).
Launch the debugger in your IDE to begin running the example.
Running the demo#
When the example runs successfully, you can see the similar information from the terminal as below.
EDMA scatter_gather transfer example begin.
Destination Buffer:
0 0 0 0 0 0 0 0
EDMA scatter_gather transfer example finish.
Destination Buffer:
1 2 3 4 5 6 7 8