Hardware Rework Guide for IMXRT1050-EVKB and Murata M.2 Module#
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP IMXRT1050-EVKB board and the Murata 1XK,1ZM and 2EL solution - direct M.2 connection to Embedded Artists’ EAR00385 (1XK) , EAR00364 (1ZM) or EAR00409 (2EL)M.2 modules. The hardware rework consists of three parts:
Murata uSDM
HCI UART rework
Hardware rework#
Murata uSD-M.2 jumper settings
J12 = 1-2: WLAN-SDIO & BT-PCM = 1.8 V
J13 = 1-2: BT-UART & WLAN/BT-CTRL = 3.3 V
J1 = 2-3: 3.3 V from uSD connector
HCI UART interface rework
Connect the TX/RX/RTS/CTS pins of the two boards as show in Table 1 using the jumper cables included in the Murata’s uSD-M.2 Adapter kit as shown in the following table.
Pin name
uSD-M.2 adapter pin
i.MX RT1050-EVKB pin
Pin name of RT1050-EVKB
GPIO name of RT1050-EVKB
BT_UART_TXD_HOST
J9 (pin 1)
J22 (pin 1)
LPUART3_RXD
GPIO_AD_B1_07
BT_UART_RXD_HOST
J9 (pin 2)
J22 (pin 2)
LPUART3_TXD
GPIO_AD_B1_06
BT_UART_RTS_HOST
J8 (pin 3)
J23 (pin 3)
LPUART3_CTS
GPIO_AD_B1_04
BT_UART_CTS_HOST
J8 (pin 4)
J23 (pin 4)
LPUART3_RTS
GPIO_AD_B1_05
GND
J7 (pin 7)
J25 (pin 7)
GND
GND
Parent topic:Hardware Rework Guide for IMXRT1050-EVKB and Murata M.2 Module