Hardware Rework Guide for MIMXRT1180 and Murata M.2 Module#
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP MIMXRT1180 board and the Murata’s 1XK, 1ZM, 2EL or 2LL solution - direct M.2 connection to Embedded Artists EAR00385 (1XK), EAR00364 (1ZM), Rev-A1 (2EL) or EAR00500 (2LL) M.2 modules.
The hardware rework consists of two parts:
HCI UART rework
PCM interface rework
Hardware rework#
HCI UART rework:
Remove: R124,R126
Mount R696, R697
Connect J57 [2-3], J76 [2-3]
PCM interface rework
Mount R699
Disconnect J78 J79
Connect J80 J81