MCUXpresso SDK Documentation

Hardware Rework Guide for MIMXRT685-EVK and AW-AM457-uSD

Contents

Hardware Rework Guide for MIMXRT685-EVK and AW-AM457-uSD#

This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP i.MX MIMXRT685-EVK board and AW-AM457-uSD. The AW-AM457-uSD user guide is available here.The hardware rework has one part:

  • HCI UART rework

Hardware rework#

HCI UART rework

  • R398 move from 1-2 to 2-3

  • JP12 2-3

  • Connect the pins of two boards as the following table.

    Pin Name

    AW-AM457-uSD

    i.MX RT685

    PIN NAME

    GPIONAME of i.MX RT685

    UART_TXD

    J10 (pin 4)

    J27 (pin 1)

    USART4_RXD

    FC4_RXD_SDA_MOSI_DATA

    UART_RXD

    J10 (pin 2)

    J27 (pin 2)

    USART4_TXD

    FC4_TXD_SCL_MISO_WS

    UART_RTS

    J10 (pin 6)

    J47 (pin 9)

    USART4_CTS

    FC4_CTS_SDA_SSEL0

    UART_CTS

    J10 (pin 8)

    J27 (pin 5)

    USART4_RTS

    FC4_RTS_SCL_SSEL1

    GND

    J6 (pin 7)

    J29 (pin 6)

    GND

    GND

Jumper Settings:

  • Connect J4[2-3] for VIO 3.3 V supply

  • Connect J11[2-3] for VIO_SD 3.3 V supply

PCM interface rework

Connect the pins of two boards as the following table.

Pin Name

AW-AM457-uSD

i.MX RT685

PIN NAME of I.MX RT685

GPIONAME of I.MX RT685

PCM_IN

J9 (pin 1)

J47 (pin 7)

I2S2_TXD

FC2_RXD_SDA_MOSI_DATA

PCM_OUT

J9 (pin 2)

J28 (pin 4)

I2S5_RXD

FC5_RXD_SDA_MOSI_DATA

PCM_SYNC

J9 (pin 3)

J28 (pin 5)

I2S5_WS

FC5_TXD_SCL_MISO_WS

PCM_CLK

J9 (pin 4)

J28 (pin 6)

I2S5_SCK

FC5_SCK

GND

J9 (pin 6)

J29 (pin 7)

GND

GND

Parent topic:Hardware Rework Guide for MIMXRT685-EVK and AW-AM457-uSD