Wi-Fi throughput

Throughput test setup

  • Environment: Shield Room - Over the Air

  • External Access Point: Asus-AX88U

  • DUT: W8801 Murata (Module: 2DS M.2) with EVK-MIMXRT1060 platform

  • DUT Power Source: External power supply

  • External Client: IW620-Kestrel

  • Channel: 6

  • Wi-Fi application: wifi_cli

  • Compiler used to build application: armgcc

  • Compiler Version: gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 2.

The throughput numbers are captured with the default configurations.

Parent topic:Wi-Fi throughput

STA throughput

External AP: Asus-AX88U (Open/WPA2/WPA3-SAE)

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

33

45

43

59

WPA2-AES

32

45

41

59

WPA3-SAE

32

44

41

59

Parent topic:Wi-Fi throughput

Mobile AP throughput

External client: IW620-Kestrel

Mobile AP throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

33

49

37

61

WPA2-AES

32

48

37

61

WPA3-SAE

32

48

36

60

Parent topic:Wi-Fi throughput

Parent topic:88W8801 release notes