![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | PIN16_IDX 16u |
| #define | PIN17_IDX 17u |
| #define | SOPT5_UART0TXSRC_UART_TX 0x00u |
| #define | PIN16_IDX 16u |
| #define | PIN17_IDX 17u |
| #define | SOPT5_UART0TXSRC_UART_TX 0x00u |
| #define | PIN16_IDX 16u |
| #define | PIN17_IDX 17u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | SOPT5_UART1TXSRC_UART_TX 0x00u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN16_IDX 16u |
| #define | PIN17_IDX 17u |
| #define | PIN16_IDX 16u |
| #define | PIN17_IDX 17u |
| #define | PIN24_IDX 24u |
| #define | PIN25_IDX 25u |
| #define | PIN24_IDX 24u |
| #define | PIN25_IDX 25u |
| #define | PIN24_IDX 24u |
| #define | PIN25_IDX 25u |
| #define | PIN24_IDX 24u |
| #define | PIN25_IDX 25u |
| #define | PIN10_IDX 10u |
| #define | PIN11_IDX 11u |
| #define | PIN10_IDX 10u |
| #define | PIN11_IDX 11u |
| #define | PIN12_IDX 12u |
| #define | PIN13_IDX 13u |
| #define | PIN12_IDX 12u |
| #define | PIN13_IDX 13u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN21_IDX 21u |
| #define | PIN22_IDX 22u |
| #define | PIN23_IDX 23u |
| #define | PIN21_IDX 21u |
| #define | PIN22_IDX 22u |
| #define | PIN23_IDX 23u |
Functions | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART3_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART3_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART4_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART4_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | DSPI2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| #define PIN0_IDX 0u |
Pin number for pin 0 in a port
Definition at line 181 of file pin_mux.c.
Referenced by UART1_DeinitPins(), and UART1_InitPins().
| #define PIN10_IDX 10u |
Pin number for pin 10 in a port
Definition at line 494 of file pin_mux.c.
Referenced by I2C1_DeinitPins(), and I2C1_InitPins().
| #define PIN11_IDX 11u |
Pin number for pin 11 in a port
Definition at line 496 of file pin_mux.c.
Referenced by I2C1_DeinitPins(), and I2C1_InitPins().
| #define PIN12_IDX 12u |
Pin number for pin 12 in a port
Definition at line 569 of file pin_mux.c.
Referenced by I2C2_DeinitPins(), and I2C2_InitPins().
| #define PIN13_IDX 13u |
Pin number for pin 13 in a port
Definition at line 571 of file pin_mux.c.
Referenced by I2C2_DeinitPins(), and I2C2_InitPins().
| #define PIN16_IDX 16u |
Pin number for pin 16 in a port
Definition at line 290 of file pin_mux.c.
Referenced by BOARD_InitPins(), UART0_DeinitPins(), UART0_InitPins(), UART3_DeinitPins(), and UART3_InitPins().
| #define PIN17_IDX 17u |
Pin number for pin 17 in a port
Definition at line 292 of file pin_mux.c.
Referenced by BOARD_InitPins(), UART0_DeinitPins(), UART0_InitPins(), UART3_DeinitPins(), and UART3_InitPins().
| #define PIN1_IDX 1u |
Pin number for pin 1 in a port
Definition at line 627 of file pin_mux.c.
Referenced by DSPI0_DeinitPins(), DSPI0_InitPins(), UART1_DeinitPins(), and UART1_InitPins().
| #define PIN21_IDX 21u |
Pin number for pin 21 in a port
Definition at line 753 of file pin_mux.c.
Referenced by DSPI2_DeinitPins(), and DSPI2_InitPins().
| #define PIN22_IDX 22u |
Pin number for pin 22 in a port
Definition at line 755 of file pin_mux.c.
Referenced by DSPI2_DeinitPins(), and DSPI2_InitPins().
| #define PIN23_IDX 23u |
Pin number for pin 23 in a port
Definition at line 757 of file pin_mux.c.
Referenced by DSPI2_DeinitPins(), and DSPI2_InitPins().
| #define PIN24_IDX 24u |
Pin number for pin 24 in a port
Definition at line 419 of file pin_mux.c.
Referenced by I2C0_DeinitPins(), I2C0_InitPins(), UART4_DeinitPins(), and UART4_InitPins().
| #define PIN25_IDX 25u |
Pin number for pin 25 in a port
Definition at line 421 of file pin_mux.c.
Referenced by I2C0_DeinitPins(), I2C0_InitPins(), UART4_DeinitPins(), and UART4_InitPins().
| #define PIN2_IDX 2u |
Pin number for pin 2 in a port
Definition at line 629 of file pin_mux.c.
Referenced by DSPI0_DeinitPins(), DSPI0_InitPins(), UART2_DeinitPins(), and UART2_InitPins().
| #define PIN3_IDX 3u |
Pin number for pin 3 in a port
Definition at line 631 of file pin_mux.c.
Referenced by DSPI0_DeinitPins(), DSPI0_InitPins(), UART2_DeinitPins(), and UART2_InitPins().
| #define PIN5_IDX 5u |
Pin number for pin 5 in a port
Definition at line 690 of file pin_mux.c.
Referenced by DSPI1_DeinitPins(), and DSPI1_InitPins().
| #define PIN6_IDX 6u |
Pin number for pin 6 in a port
Definition at line 692 of file pin_mux.c.
Referenced by DSPI1_DeinitPins(), and DSPI1_InitPins().
| #define PIN7_IDX 7u |
Pin number for pin 7 in a port
Definition at line 694 of file pin_mux.c.
Referenced by DSPI1_DeinitPins(), and DSPI1_InitPins().
| #define SOPT5_UART0TXSRC_UART_TX 0x00u |
UART 0 transmit data source select: UART0_TX pin
Definition at line 90 of file pin_mux.c.
Referenced by BOARD_InitPins(), and UART0_InitPins().
| #define SOPT5_UART0TXSRC_UART_TX 0x00u |
| #define SOPT5_UART1TXSRC_UART_TX 0x00u |
UART 1 transmit data source select: UART1_TX pin
Definition at line 150 of file pin_mux.c.
Referenced by UART1_InitPins().