![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|
#include "fsl_common.h"

Go to the source code of this file.
Macros | |
| #define | BOARD_XTAL0_CLK_HZ 8000000U |
| #define | BOARD_BOOTCLOCKRUN_CORE_CLOCK 48000000U |
| #define | BOARD_BOOTCLOCKVLPR_CORE_CLOCK 4000000U |
Functions | |
| void | BOARD_BootClockRUN (void) |
| This function executes configuration of clocks. More... | |
| void | BOARD_BootClockVLPR (void) |
| This function executes configuration of clocks. More... | |
Variables | |
| const mcg_config_t | mcgConfig_BOARD_BootClockRUN |
| MCG set for BOARD_BootClockRUN configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockRUN |
| SIM module set for BOARD_BootClockRUN configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockRUN |
| OSC set for BOARD_BootClockRUN configuration. More... | |
| const mcg_config_t | mcgConfig_BOARD_BootClockVLPR |
| MCG set for BOARD_BootClockVLPR configuration. More... | |
| const sim_clock_config_t | simConfig_BOARD_BootClockVLPR |
| SIM module set for BOARD_BootClockVLPR configuration. More... | |
| const osc_config_t | oscConfig_BOARD_BootClockVLPR |
| OSC set for BOARD_BootClockVLPR configuration. More... | |
| #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 48000000U |
Core clock frequency: 48000000Hz
Definition at line 51 of file clock_config.h.
| #define BOARD_BOOTCLOCKVLPR_CORE_CLOCK 4000000U |
Core clock frequency: 4000000Hz
Definition at line 86 of file clock_config.h.
| #define BOARD_XTAL0_CLK_HZ 8000000U |
Board xtal0 frequency in Hz
Definition at line 43 of file clock_config.h.
| void BOARD_BootClockRUN | ( | void | ) |
This function executes configuration of clocks.
Definition at line 194 of file clock_config.c.
| void BOARD_BootClockVLPR | ( | void | ) |
This function executes configuration of clocks.
Definition at line 292 of file clock_config.c.
| const mcg_config_t mcgConfig_BOARD_BootClockRUN |
MCG set for BOARD_BootClockRUN configuration.
Definition at line 157 of file clock_config.c.
Referenced by BOARD_BootClockRUN().
| const mcg_config_t mcgConfig_BOARD_BootClockVLPR |
MCG set for BOARD_BootClockVLPR configuration.
Definition at line 255 of file clock_config.c.
Referenced by BOARD_BootClockVLPR().
| const osc_config_t oscConfig_BOARD_BootClockRUN |
OSC set for BOARD_BootClockRUN configuration.
Definition at line 180 of file clock_config.c.
| const osc_config_t oscConfig_BOARD_BootClockVLPR |
OSC set for BOARD_BootClockVLPR configuration.
Definition at line 278 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockRUN |
SIM module set for BOARD_BootClockRUN configuration.
Definition at line 174 of file clock_config.c.
| const sim_clock_config_t simConfig_BOARD_BootClockVLPR |
SIM module set for BOARD_BootClockVLPR configuration.
Definition at line 272 of file clock_config.c.