![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN4_IDX 4u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN9_IDX 9u |
| #define | PIN10_IDX 10u |
| #define | PIN11_IDX 11u |
| #define | PIN16_IDX 16u |
| #define | PIN17_IDX 17u |
| #define | PIN21_IDX 21u |
| #define | PIN22_IDX 22u |
| #define | PIN23_IDX 23u |
| #define | PIN24_IDX 24u |
| #define | PIN25_IDX 25u |
| #define | PIN26_IDX 26u |
Typedefs | |
| typedef enum _pin_mux_direction | pin_mux_direction_t |
| Direction type. More... | |
Enumerations | |
| enum | _pin_mux_direction { kPIN_MUX_DirectionInput = 0U, kPIN_MUX_DirectionOutput = 1U, kPIN_MUX_DirectionInputOrOutput = 2U, kPIN_MUX_DirectionInput = 0U, kPIN_MUX_DirectionOutput = 1U, kPIN_MUX_DirectionInputOrOutput = 2U, kPIN_MUX_DirectionInput = 0U, kPIN_MUX_DirectionOutput = 1U, kPIN_MUX_DirectionInputOrOutput = 2U, kPIN_MUX_DirectionInput = 0U, kPIN_MUX_DirectionOutput = 1U, kPIN_MUX_DirectionInputOrOutput = 2U, kPIN_MUX_DirectionInput = 0U, kPIN_MUX_DirectionOutput = 1U, kPIN_MUX_DirectionInputOrOutput = 2U, kPIN_MUX_DirectionInput = 0U, kPIN_MUX_DirectionOutput = 1U, kPIN_MUX_DirectionInputOrOutput = 2U } |
| Direction type. More... | |
Functions | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| typedef enum _pin_mux_direction pin_mux_direction_t |
Direction type.
| enum _pin_mux_direction |
Direction type.