![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | SOPT5_LPUART0RXSRC_LPUART_RX 0x00u |
| #define | SOPT5_LPUART0TXSRC_LPUART_TX 0x00u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN5_IDX 5u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | SOPT5_LPUART0RXSRC_LPUART_RX 0x00u |
| #define | SOPT5_LPUART0TXSRC_LPUART_TX 0x00u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN18_IDX 18u |
| #define | PIN30_IDX 30u |
| #define | SOPT5_LPUART1RXSRC_LPUART_RX 0x00u |
| #define | SOPT5_LPUART1TXSRC_LPUART_TX 0x00u |
| #define | PIN18_IDX 18u |
| #define | PIN30_IDX 30u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
Functions | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | I2C1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | SPI1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | UART2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| #define PIN0_IDX 0u |
Pin number for pin 0 in a port
Definition at line 118 of file pin_mux.c.
Referenced by I2C0_DeinitPins(), and I2C0_InitPins().
| #define PIN18_IDX 18u |
Pin number for pin 18 in a port
Definition at line 428 of file pin_mux.c.
Referenced by LPUART1_DeinitPins(), and LPUART1_InitPins().
| #define PIN1_IDX 1u |
Pin number for pin 1 in a port
Definition at line 363 of file pin_mux.c.
Referenced by BOARD_InitPins(), I2C0_DeinitPins(), I2C0_InitPins(), LPUART0_DeinitPins(), and LPUART0_InitPins().
| #define PIN2_IDX 2u |
Pin number for pin 2 in a port
Definition at line 483 of file pin_mux.c.
Referenced by BOARD_InitPins(), LPUART0_DeinitPins(), LPUART0_InitPins(), UART2_DeinitPins(), and UART2_InitPins().
| #define PIN30_IDX 30u |
Pin number for pin 30 in a port
Definition at line 430 of file pin_mux.c.
Referenced by LPUART1_DeinitPins(), and LPUART1_InitPins().
| #define PIN3_IDX 3u |
Pin number for pin 3 in a port
Definition at line 485 of file pin_mux.c.
Referenced by UART2_DeinitPins(), and UART2_InitPins().
| #define PIN5_IDX 5u |
Pin number for pin 5 in a port
Definition at line 296 of file pin_mux.c.
Referenced by SPI0_DeinitPins(), SPI0_InitPins(), SPI1_DeinitPins(), and SPI1_InitPins().
| #define PIN6_IDX 6u |
Pin number for pin 6 in a port
Definition at line 298 of file pin_mux.c.
Referenced by I2C1_DeinitPins(), I2C1_InitPins(), SPI0_DeinitPins(), SPI0_InitPins(), SPI1_DeinitPins(), and SPI1_InitPins().
| #define PIN7_IDX 7u |
Pin number for pin 7 in a port
Definition at line 300 of file pin_mux.c.
Referenced by I2C1_DeinitPins(), I2C1_InitPins(), SPI0_DeinitPins(), SPI0_InitPins(), SPI1_DeinitPins(), and SPI1_InitPins().
| #define SOPT5_LPUART0RXSRC_LPUART_RX 0x00u |
LPUART0 Receive Data Source Select: LPUART_RX pin
Definition at line 330 of file pin_mux.c.
Referenced by BOARD_InitPins(), and LPUART0_InitPins().
| #define SOPT5_LPUART0RXSRC_LPUART_RX 0x00u |
| #define SOPT5_LPUART0TXSRC_LPUART_TX 0x00u |
LPUART0 Transmit Data Source Select: LPUART0_TX pin
Definition at line 332 of file pin_mux.c.
Referenced by BOARD_InitPins(), and LPUART0_InitPins().
| #define SOPT5_LPUART0TXSRC_LPUART_TX 0x00u |
| #define SOPT5_LPUART1RXSRC_LPUART_RX 0x00u |
LPUART1 Receive Data Source Select: LPUART1_RX pin
Definition at line 393 of file pin_mux.c.
Referenced by LPUART1_InitPins().
| #define SOPT5_LPUART1TXSRC_LPUART_TX 0x00u |
LPUART1 Transmit Data Source Select: LPUART1_TX pin
Definition at line 395 of file pin_mux.c.
Referenced by LPUART1_InitPins().