![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Functions | |
| void | imxsdk_gpio_handle_interrupt (GPIO_Type *base, port_number_t gpioPortNumber) |
| void | GPIO1_Combined_0_15_IRQHandler (void) |
| void | GPIO1_Combined_16_31_IRQHandler (void) |
| void | GPIO2_Combined_0_15_IRQHandler (void) |
| void | GPIO2_Combined_16_31_IRQHandler (void) |
| void | GPIO3_Combined_0_15_IRQHandler (void) |
| void | GPIO3_Combined_16_31_IRQHandler (void) |
| void | GPIO4_Combined_0_15_IRQHandler (void) |
| void | GPIO4_Combined_16_31_IRQHandler (void) |
| void | GPIO5_Combined_0_15_IRQHandler (void) |
| void | GPIO5_Combined_16_31_IRQHandler (void) |
| void GPIO1_Combined_0_15_IRQHandler | ( | void | ) |
Definition at line 48 of file gpio_driver_irq.c.
References GPIO1_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO1_Combined_16_31_IRQHandler | ( | void | ) |
Definition at line 53 of file gpio_driver_irq.c.
References GPIO1_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO2_Combined_0_15_IRQHandler | ( | void | ) |
Definition at line 58 of file gpio_driver_irq.c.
References GPIO2_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO2_Combined_16_31_IRQHandler | ( | void | ) |
Definition at line 63 of file gpio_driver_irq.c.
References GPIO2_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO3_Combined_0_15_IRQHandler | ( | void | ) |
Definition at line 68 of file gpio_driver_irq.c.
References GPIO3_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO3_Combined_16_31_IRQHandler | ( | void | ) |
Definition at line 73 of file gpio_driver_irq.c.
References GPIO3_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO4_Combined_0_15_IRQHandler | ( | void | ) |
Definition at line 78 of file gpio_driver_irq.c.
References GPIO4_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO4_Combined_16_31_IRQHandler | ( | void | ) |
Definition at line 83 of file gpio_driver_irq.c.
References GPIO4_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO5_Combined_0_15_IRQHandler | ( | void | ) |
Definition at line 88 of file gpio_driver_irq.c.
References GPIO5_NUM, and imxsdk_gpio_handle_interrupt().

| void GPIO5_Combined_16_31_IRQHandler | ( | void | ) |
Definition at line 93 of file gpio_driver_irq.c.
References GPIO5_NUM, and imxsdk_gpio_handle_interrupt().

| void imxsdk_gpio_handle_interrupt | ( | GPIO_Type * | base, |
| port_number_t | gpioPortNumber | ||
| ) |
Definition at line 182 of file gpio_driver.c.
References GPIO_NUMBER_OF_PIN, and gpioIsrObj::isrHandle.
Referenced by GPIO1_Combined_0_15_IRQHandler(), GPIO1_Combined_16_31_IRQHandler(), GPIO2_Combined_0_15_IRQHandler(), GPIO2_Combined_16_31_IRQHandler(), GPIO3_Combined_0_15_IRQHandler(), GPIO3_Combined_16_31_IRQHandler(), GPIO4_Combined_0_15_IRQHandler(), GPIO4_Combined_16_31_IRQHandler(), GPIO5_Combined_0_15_IRQHandler(), and GPIO5_Combined_16_31_IRQHandler().