![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|
precision accelerometer calibration structure More...
#include <precisionAccelerometer.h>

Data Fields | |
| float | fV [3] |
| offset vector (g) More... | |
| float | finvW [3][3] |
| inverse gain matrix More... | |
| float | fR0 [3][3] |
| forward rotation matrix for measurement 0 More... | |
| float | fmatA [10][10] |
| scratch 10x10 matrix used by calibration algorithms More... | |
| float | fmatB [10][10] |
| scratch 10x10 matrix used by calibration algorithms More... | |
| float | fvecA [10] |
| scratch 10x1 vector used by calibration algorithms More... | |
| float | fvecB [4] |
| scratch 4x1 vector used by calibration algorithms More... | |
| float | fA [3][3] |
| ellipsoid matrix A More... | |
| float | finvA [3][3] |
| inverse of the ellipsoid matrix A More... | |
precision accelerometer calibration structure
Definition at line 57 of file precisionAccelerometer.h.
| float fA[3][3] |
ellipsoid matrix A
Definition at line 68 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10().
| float finvA[3][3] |
inverse of the ellipsoid matrix A
Definition at line 69 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10().
| float finvW[3][3] |
inverse gain matrix
Definition at line 61 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10(), fComputeAccelCalibration4(), fComputeAccelCalibration7(), fInitializeAccelCalibration(), fInvertAccelCal(), and fRunAccelCalibration().
| float fmatA[10][10] |
scratch 10x10 matrix used by calibration algorithms
Definition at line 64 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10(), fComputeAccelCalibration4(), and fComputeAccelCalibration7().
| float fmatB[10][10] |
scratch 10x10 matrix used by calibration algorithms
Definition at line 65 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10(), and fComputeAccelCalibration7().
| float fR0[3][3] |
forward rotation matrix for measurement 0
Definition at line 62 of file precisionAccelerometer.h.
Referenced by fInitializeAccelCalibration(), fInvertAccelCal(), and fRunAccelCalibration().
| float fV[3] |
offset vector (g)
Definition at line 60 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10(), fComputeAccelCalibration4(), fComputeAccelCalibration7(), fInitializeAccelCalibration(), fInvertAccelCal(), and fRunAccelCalibration().
| float fvecA[10] |
scratch 10x1 vector used by calibration algorithms
Definition at line 66 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10(), fComputeAccelCalibration4(), and fComputeAccelCalibration7().
| float fvecB[4] |
scratch 4x1 vector used by calibration algorithms
Definition at line 67 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration4().