![]() |
ISSDK
1.7
IoT Sensing Software Development Kit
|
This defines the sensor specific information for SPI. More...
#include <fxls8962_drv.h>

Data Fields | |
| registerDeviceInfo_t | deviceInfo |
| ARM_DRIVER_SPI * | pCommDrv |
| bool | isInitialized |
| spiSlaveSpecificParams_t | slaveParams |
This defines the sensor specific information for SPI.
Definition at line 59 of file fxls8962_drv.h.
| registerDeviceInfo_t deviceInfo |
SPI device context.
Definition at line 61 of file fxls8962_drv.h.
Referenced by FXLS8962_SPI_Configure(), FXLS8962_SPI_Deinit(), FXLS8962_SPI_Initialize(), FXLS8962_SPI_ReadData(), and FXLS8962_SPI_SetIdleTask().
| bool isInitialized |
Whether sensor is intialized or not.
Definition at line 63 of file fxls8962_drv.h.
Referenced by FXLS8962_SPI_Configure(), FXLS8962_SPI_Deinit(), FXLS8962_SPI_Initialize(), and FXLS8962_SPI_ReadData().
| ARM_DRIVER_SPI* pCommDrv |
Pointer to the spi driver.
Definition at line 62 of file fxls8962_drv.h.
Referenced by FXLS8962_SPI_Configure(), FXLS8962_SPI_Deinit(), FXLS8962_SPI_Initialize(), and FXLS8962_SPI_ReadData().
| spiSlaveSpecificParams_t slaveParams |
Slave Specific Params.
Definition at line 64 of file fxls8962_drv.h.
Referenced by FXLS8962_SPI_Configure(), FXLS8962_SPI_Deinit(), FXLS8962_SPI_Initialize(), and FXLS8962_SPI_ReadData().