17 .
base = GPIO, .pinNumber = 21, .mask = 1 << (21), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO5_NUM};
19 .
base = GPIO, .pinNumber = 22, .mask = 1 << (22), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO5_NUM};
23 .
base = GPIO, .pinNumber = 22, .mask = 1 << (22), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO5_NUM};
25 .
base = GPIO, .pinNumber = 21, .mask = 1 << (21), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO5_NUM};
29 .
base = GPIO, .pinNumber = 3, .mask = 1 << (3), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO2_NUM};
31 .
base = GPIO, .pinNumber = 4, .mask = 1 << (4), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO2_NUM};
33 .
base = GPIO, .pinNumber = 5, .mask = 1 << (5), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO2_NUM};
35 .
base = GPIO, .pinNumber = 6, .mask = 1 << (6), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO2_NUM};
39 .
base = GPIO, .pinNumber = 2, .mask = 1 << (2), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO1_NUM};
41 .
base = GPIO, .pinNumber = 1, .mask = 1 << (1), .irq = GPIO_INTA_IRQn, .portNumber =
GPIO1_NUM};
54 return kStatus_Success;
66 return CLOCK_GetFlexcommClkFreq(0);
78 return CLOCK_GetFlexcommClkFreq(11);
90 return CLOCK_GetFlexcommClkFreq(5);
uint32_t SPI5_GetFreq(void)
Determines the Clock Frequency feature.
uint32_t I2C11_GetFreq(void)
Determines the Clock Frequency feature.
status_t SMC_SetPowerModeVlpr(void *arg)
Configures the system to VLPR power mode. API name used from Kinetis family to maintain compatibility...
The GPIO pin handle for i.MX SDK.
The evkmimxrt595.h file defines GPIO pin mappings for evkmimxrt595 board.
uint32_t USART0_GetFreq(void)
Determines the Clock Frequency feature.