![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
This defines the sensor specific information. More...
#include <fxpq3115_drv.h>

Data Fields | |
| registerDeviceInfo_t | deviceInfo |
| ARM_DRIVER_I2C * | pCommDrv |
| bool | isInitialized |
| uint16_t | slaveAddress |
This defines the sensor specific information.
Definition at line 36 of file fxpq3115_drv.h.
| registerDeviceInfo_t deviceInfo |
I2C device context.
Definition at line 38 of file fxpq3115_drv.h.
Referenced by FXPQ3115_I2C_Configure(), FXPQ3115_I2C_DeInit(), FXPQ3115_I2C_Initialize(), FXPQ3115_I2C_ReadData(), FXPQ3115_I2C_SetIdleTask(), and main().
| bool isInitialized |
Init status.
Definition at line 40 of file fxpq3115_drv.h.
Referenced by FXPQ3115_I2C_Configure(), FXPQ3115_I2C_DeInit(), FXPQ3115_I2C_Initialize(), and FXPQ3115_I2C_ReadData().
| ARM_DRIVER_I2C* pCommDrv |
Pointer to the i2c driver.
Definition at line 39 of file fxpq3115_drv.h.
Referenced by FXPQ3115_I2C_Configure(), FXPQ3115_I2C_DeInit(), FXPQ3115_I2C_Initialize(), FXPQ3115_I2C_ReadData(), and main().
| uint16_t slaveAddress |
slave address.
Definition at line 41 of file fxpq3115_drv.h.
Referenced by FXPQ3115_I2C_Configure(), FXPQ3115_I2C_DeInit(), FXPQ3115_I2C_Initialize(), FXPQ3115_I2C_ReadData(), and main().