![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
The SPI Slave Control Command Params SDK2.0 Driver. More...
#include <register_io_spi.h>

Data Fields | |
| void * | pTargetSlavePinID |
| uint8_t | activeValue |
| uint8_t | cmdCode |
The SPI Slave Control Command Params SDK2.0 Driver.
Definition at line 30 of file register_io_spi.h.
| uint8_t activeValue |
Definition at line 33 of file register_io_spi.h.
Referenced by register_spi_control().
| uint8_t cmdCode |
Definition at line 34 of file register_io_spi.h.
Referenced by Register_SPI_BlockWrite(), register_spi_control(), Register_SPI_Read(), and Register_SPI_Write().
| void* pTargetSlavePinID |
Definition at line 32 of file register_io_spi.h.
Referenced by register_spi_control().