![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
This structure defines variables to compute self-test output change (STOC) and self-test offset (STOF). More...

Data Fields | |
| int16_t | x_stoc |
| int16_t | y_stoc |
| int16_t | z_stoc |
| int16_t | x_stof |
| int16_t | y_stof |
| int16_t | z_stof |
| uint8_t | complete_selftest |
This structure defines variables to compute self-test output change (STOC) and self-test offset (STOF).
Definition at line 192 of file fxls8974cf_freemaster_demo.c.
| uint8_t complete_selftest |
Definition at line 200 of file fxls8974cf_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t x_stoc |
Definition at line 194 of file fxls8974cf_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t x_stof |
Definition at line 197 of file fxls8974cf_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t y_stoc |
Definition at line 195 of file fxls8974cf_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t y_stof |
Definition at line 198 of file fxls8974cf_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t z_stoc |
Definition at line 196 of file fxls8974cf_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().
| int16_t z_stof |
Definition at line 199 of file fxls8974cf_freemaster_demo.c.
Referenced by perform_selftest(), and selftest_init().