![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
accelerometer measurement buffer More...
#include <precisionAccelerometer.h>

Data Fields | |
| float | fGsStored [MAX_ACCEL_CAL_ORIENTATIONS][3] |
| uncalibrated accelerometer measurements (g) More... | |
| float | fSumGs [3] |
| averaging sum for current storage location More... | |
| int16_t | iStoreCounter |
| number of remaining iterations at FUSION_HZ to average measurement More... | |
| int16_t | iStoreLocation |
| -1 for none, 0 to 11 for the 12 storage locations More... | |
| int16_t | iStoreFlags |
| denotes which measurements are present More... | |
accelerometer measurement buffer
Definition at line 21 of file precisionAccelerometer.h.
| float fGsStored[MAX_ACCEL_CAL_ORIENTATIONS][3] |
uncalibrated accelerometer measurements (g)
Definition at line 23 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10(), fComputeAccelCalibration4(), fComputeAccelCalibration7(), fRunAccelCalibration(), and fUpdateAccelBuffer().
| float fSumGs[3] |
averaging sum for current storage location
Definition at line 24 of file precisionAccelerometer.h.
Referenced by fUpdateAccelBuffer().
| int16_t iStoreCounter |
number of remaining iterations at FUSION_HZ to average measurement
Definition at line 25 of file precisionAccelerometer.h.
Referenced by fInitializeAccelCalibration(), and fUpdateAccelBuffer().
| int16_t iStoreFlags |
denotes which measurements are present
Definition at line 27 of file precisionAccelerometer.h.
Referenced by fComputeAccelCalibration10(), fComputeAccelCalibration4(), fComputeAccelCalibration7(), fInitializeAccelCalibration(), fRunAccelCalibration(), and fUpdateAccelBuffer().
| int16_t iStoreLocation |
-1 for none, 0 to 11 for the 12 storage locations
Definition at line 26 of file precisionAccelerometer.h.
Referenced by fInitializeAccelCalibration(), and fUpdateAccelBuffer().