![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
The SV_1DOF_P_BASIC structure contains state information for a pressure sensor/altimeter. More...
#include <sensor_fusion.h>

Data Fields | |
| float | fLPH |
| low pass filtered height (m) More... | |
| float | fLPT |
| low pass filtered temperature (C) More... | |
| float | fdeltat |
| fusion time interval (s) More... | |
| float | flpf |
| low pass filter coefficient More... | |
| int32_t | systick |
| systick timer More... | |
| int8_t | resetflag |
| flag to request re-initialization on next pass More... | |
The SV_1DOF_P_BASIC structure contains state information for a pressure sensor/altimeter.
Definition at line 260 of file sensor_fusion.h.
| float fdeltat |
fusion time interval (s)
Definition at line 264 of file sensor_fusion.h.
Referenced by fInit_1DOF_P_BASIC().
| float flpf |
low pass filter coefficient
Definition at line 265 of file sensor_fusion.h.
Referenced by fInit_1DOF_P_BASIC(), and fRun_1DOF_P_BASIC().
| float fLPH |
low pass filtered height (m)
Definition at line 262 of file sensor_fusion.h.
Referenced by fInit_1DOF_P_BASIC(), and fRun_1DOF_P_BASIC().
| float fLPT |
low pass filtered temperature (C)
Definition at line 263 of file sensor_fusion.h.
Referenced by fInit_1DOF_P_BASIC(), and fRun_1DOF_P_BASIC().
| int8_t resetflag |
flag to request re-initialization on next pass
Definition at line 267 of file sensor_fusion.h.
Referenced by fInit_1DOF_P_BASIC(), and fRun_1DOF_P_BASIC().
| int32_t systick |