20 #define BOARD_NAME "FRDM-KL25Z" 23 #define BOARD_DEBUG_UART_TYPE DEBUG_CONSOLE_DEVICE_TYPE_LPSCI 24 #define BOARD_DEBUG_UART_BASEADDR (uint32_t) UART0 25 #define BOARD_DEBUG_UART_CLKSRC kCLOCK_PllFllSelClk 26 #define BOARD_DEBUG_UART_CLK_FREQ CLOCK_GetPllFllSelClkFreq() 27 #define BOARD_UART_IRQ UART0_IRQn 28 #define BOARD_UART_IRQ_HANDLER UART0_IRQHandler 30 #ifndef BOARD_DEBUG_UART_BAUDRATE 31 #define BOARD_DEBUG_UART_BAUDRATE 115200 35 #define BOARD_SW1_GPIO GPIOA 36 #define BOARD_SW1_PORT PORTA 37 #define BOARD_SW1_GPIO_PIN 20U 38 #define BOARD_SW1_IRQ PORTA_IRQn 39 #define BOARD_SW1_IRQ_HANDLER PORTA_IRQHandler 40 #define BOARD_SW1_NAME "SW1" 43 #define BOARD_SW2_GPIO GPIOA 44 #define BOARD_SW2_PORT PORTA 45 #define BOARD_SW2_GPIO_PIN 17U 46 #define BOARD_SW2_IRQ PORTA_IRQn 47 #define BOARD_SW2_IRQ_HANDLER PORTA_IRQHandler 48 #define BOARD_SW2_NAME "SW2" 51 #define BOARD_TSI_ELECTRODE_1 9U 52 #define BOARD_TSI_ELECTRODE_2 10U 55 #define LOGIC_LED_ON 0U 56 #define LOGIC_LED_OFF 1U 57 #define BOARD_LED_RED_GPIO GPIOB 58 #define BOARD_LED_RED_GPIO_PORT PORTB 59 #define BOARD_LED_RED_GPIO_PIN 18U 60 #define BOARD_LED_GREEN_GPIO GPIOB 61 #define BOARD_LED_GREEN_GPIO_PORT PORTB 62 #define BOARD_LED_GREEN_GPIO_PIN 19U 63 #define BOARD_LED_BLUE_GPIO GPIOD 64 #define BOARD_LED_BLUE_GPIO_PORT PORTD 65 #define BOARD_LED_BLUE_GPIO_PIN 1U 67 #define LED_RED_INIT(output) \ 68 GPIO_WritePinOutput(BOARD_LED_RED_GPIO, BOARD_LED_RED_GPIO_PIN, output); \ 69 BOARD_LED_RED_GPIO->PDDR |= (1U << BOARD_LED_RED_GPIO_PIN) 70 #define LED_RED_ON() \ 71 GPIO_ClearPinsOutput(BOARD_LED_RED_GPIO, 1U << BOARD_LED_RED_GPIO_PIN) 72 #define LED_RED_OFF() \ 73 GPIO_SetPinsOutput(BOARD_LED_RED_GPIO, 1U << BOARD_LED_RED_GPIO_PIN) 74 #define LED_RED_TOGGLE() \ 75 GPIO_TogglePinsOutput(BOARD_LED_RED_GPIO, 1U << BOARD_LED_RED_GPIO_PIN) 77 #define LED_GREEN_INIT(output) \ 78 GPIO_WritePinOutput(BOARD_LED_GREEN_GPIO, BOARD_LED_GREEN_GPIO_PIN, output); \ 79 BOARD_LED_GREEN_GPIO->PDDR |= (1U << BOARD_LED_GREEN_GPIO_PIN) 80 #define LED_GREEN_ON() \ 81 GPIO_ClearPinsOutput(BOARD_LED_GREEN_GPIO, 1U << BOARD_LED_GREEN_GPIO_PIN) 82 #define LED_GREEN_OFF() \ 83 GPIO_SetPinsOutput(BOARD_LED_GREEN_GPIO, 1U << BOARD_LED_GREEN_GPIO_PIN) 84 #define LED_GREEN_TOGGLE() \ 85 GPIO_TogglePinsOutput(BOARD_LED_GREEN_GPIO, 1U << BOARD_LED_GREEN_GPIO_PIN) 87 #define LED_BLUE_INIT(output) \ 88 GPIO_WritePinOutput(BOARD_LED_BLUE_GPIO, BOARD_LED_BLUE_GPIO_PIN, output); \ 89 BOARD_LED_BLUE_GPIO->PDDR |= (1U << BOARD_LED_BLUE_GPIO_PIN) 90 #define LED_BLUE_ON() \ 91 GPIO_ClearPinsOutput(BOARD_LED_BLUE_GPIO, 1U << BOARD_LED_BLUE_GPIO_PIN) 92 #define LED_BLUE_OFF() \ 93 GPIO_SetPinsOutput(BOARD_LED_BLUE_GPIO, 1U << BOARD_LED_BLUE_GPIO_PIN) 94 #define LED_BLUE_TOGGLE() \ 95 GPIO_TogglePinsOutput(BOARD_LED_BLUE_GPIO, 1U << BOARD_LED_BLUE_GPIO_PIN) 97 #define BOARD_ACCEL_I2C_BASEADDR I2C0 100 #define ERPC_BOARD_SPI_BASEADDR SPI0 101 #define ERPC_BOARD_SPI_BAUDRATE 500000U 102 #define ERPC_BOARD_SPI_CLKSRC SPI0_CLK_SRC 103 #define ERPC_BOARD_SPI_CLK_FREQ CLOCK_GetFreq(SPI0_CLK_SRC) 104 #define ERPC_BOARD_SPI_INT_GPIO GPIOD 105 #define ERPC_BOARD_SPI_INT_PORT PORTD 106 #define ERPC_BOARD_SPI_INT_PIN 0U 107 #define ERPC_BOARD_SPI_INT_PIN_IRQ PORTD_IRQn 108 #define ERPC_BOARD_SPI_INT_PIN_IRQ_HANDLER PORTD_IRQHandler 111 #define BOARD_DAC_BASEADDR DAC0 114 #define BOARD_ACCEL_MMA 116 #if defined(__cplusplus) 126 #if defined(__cplusplus) void BOARD_InitDebugConsole(void)