![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|
Go to the source code of this file.
Functions | |
uint32_t | BOARD_DebugConsoleSrcFreq (void) |
void | BOARD_InitDebugConsole (void) |
#define BOARD_DEBUG_UART_CLK_FREQ BOARD_DebugConsoleSrcFreq() |
#define BOARD_DEBUG_UART_TYPE DEBUG_CONSOLE_DEVICE_TYPE_LPUART |
#define BOARD_ENET0_PHY_ADDRESS (0x02U) /* Phy address of enet port 0. */ |
#define BOARD_ENET_BASEADDR ENET |
#define BOARD_INITGT202SHIELD_IRQ_DIRECTION kGPIO_DigitalInput |
#define BOARD_INITGT202SHIELD_IRQ_GPIO GPIO1 |
#define BOARD_INITGT202SHIELD_IRQ_GPIO_PIN 19U |
#define BOARD_INITGT202SHIELD_IRQ_NAME "IRQ" |
#define BOARD_INITGT202SHIELD_IRQ_PIN_NAME GPIO1_19 |
#define BOARD_INITGT202SHIELD_IRQ_PORT 1U |
#define BOARD_INITGT202SHIELD_PWRON_DIRECTION kGPIO_DigitalOutput |
#define BOARD_INITGT202SHIELD_PWRON_GPIO GPIO1 |
#define BOARD_INITGT202SHIELD_PWRON_GPIO_PIN 3U |
#define BOARD_INITGT202SHIELD_PWRON_NAME "PWRON" |
#define BOARD_INITGT202SHIELD_PWRON_PIN_NAME GPIO1_3 |
#define BOARD_INITGT202SHIELD_PWRON_PORT 1U |
#define BOARD_MMC_HOST_BASEADDR BOARD_USDHC2_BASEADDR |
#define BOARD_MMC_HOST_CLK_FREQ BOARD_USDHC2_CLK_FREQ |
#define BOARD_SD_HOST_BASEADDR BOARD_USDHC1_BASEADDR |
#define BOARD_SD_HOST_CLK_FREQ BOARD_USDHC1_CLK_FREQ |
#define BOARD_USDHC1_CLK_FREQ (CLOCK_GetSysPfdFreq(kCLOCK_Pfd2) / (CLOCK_GetDiv(kCLOCK_Usdhc1Div) + 1U)) |
#define BOARD_USDHC2_CLK_FREQ (CLOCK_GetSysPfdFreq(kCLOCK_Pfd2) / (CLOCK_GetDiv(kCLOCK_Usdhc2Div) + 1U)) |
#define BOARD_USDHC_CD_CLEAR_INTERRUPT | ( | flag | ) | (GPIO_PortClearInterruptFlags(BOARD_USDHC_CD_GPIO_BASE, flag)) |
#define BOARD_USDHC_CD_GPIO_INIT | ( | ) |
#define BOARD_USDHC_CD_INTERRUPT_STATUS | ( | ) | (GPIO_PortGetInterruptFlags(BOARD_USDHC_CD_GPIO_BASE)) |
#define BOARD_USDHC_CD_PORT_IRQ_HANDLER GPIO2_Combined_16_31_IRQHandler |
#define BOARD_USDHC_CD_STATUS | ( | ) | (GPIO_PinRead(BOARD_USDHC_CD_GPIO_BASE, BOARD_USDHC_CD_GPIO_PIN)) |
#define BOARD_USDHC_MMCCARD_POWER_CONTROL_INIT | ( | ) |
#define BOARD_USDHC_SDCARD_POWER_CONTROL | ( | state | ) | (GPIO_PinWrite(BOARD_SD_POWER_RESET_GPIO, BOARD_SD_POWER_RESET_GPIO_PIN, state)) |
#define BOARD_USDHC_SDCARD_POWER_CONTROL_INIT | ( | ) |
#define BOARD_USER_BUTTON_GPIO GPIO5 |
#define BOARD_USER_BUTTON_IRQ_HANDLER GPIO5_Combined_0_15_IRQHandler |
#define USER_LED_INIT | ( | output | ) |
Enable target USER_LED
#define USER_LED_OFF | ( | ) | GPIO_PortSet(BOARD_USER_LED_GPIO, 1U << BOARD_USER_LED_GPIO_PIN) |
#define USER_LED_ON | ( | ) | GPIO_PortClear(BOARD_USER_LED_GPIO, 1U << BOARD_USER_LED_GPIO_PIN) |
#define USER_LED_TOGGLE | ( | ) |
Toggle target USER_LED