9 #ifndef _CLOCK_CONFIG_H_ 10 #define _CLOCK_CONFIG_H_ 12 #include "fsl_common.h" 17 #define BOARD_XTAL0_CLK_HZ 8000000U 25 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 80000000U 40 #if defined(__cplusplus) 50 #if defined(__cplusplus) 60 #define BOARD_BOOTCLOCKVLPR_CORE_CLOCK 4000000U 75 #if defined(__cplusplus) 85 #if defined(__cplusplus) 95 #define BOARD_BOOTCLOCKHSRUN_CORE_CLOCK 120000000U 110 #if defined(__cplusplus) 120 #if defined(__cplusplus) const osc_config_t oscConfig_BOARD_BootClockVLPR
OSC set for BOARD_BootClockVLPR configuration.
void BOARD_BootClockRUN(void)
This function executes configuration of clocks.
const mcg_config_t mcgConfig_BOARD_BootClockVLPR
MCG set for BOARD_BootClockVLPR configuration.
void BOARD_BootClockHSRUN(void)
This function executes configuration of clocks.
const mcg_config_t mcgConfig_BOARD_BootClockRUN
MCG set for BOARD_BootClockRUN configuration.
const sim_clock_config_t simConfig_BOARD_BootClockHSRUN
SIM module set for BOARD_BootClockHSRUN configuration.
const osc_config_t oscConfig_BOARD_BootClockHSRUN
OSC set for BOARD_BootClockHSRUN configuration.
const mcg_config_t mcgConfig_BOARD_BootClockHSRUN
MCG set for BOARD_BootClockHSRUN configuration.
const sim_clock_config_t simConfig_BOARD_BootClockVLPR
SIM module set for BOARD_BootClockVLPR configuration.
const osc_config_t oscConfig_BOARD_BootClockRUN
OSC set for BOARD_BootClockRUN configuration.
const sim_clock_config_t simConfig_BOARD_BootClockRUN
SIM module set for BOARD_BootClockRUN configuration.
void BOARD_BootClockVLPR(void)
This function executes configuration of clocks.