53 #define MCG_PLL_DISABLE                                   0U      55 #define OSC_ER_CLK_DISABLE                                0U      56 #define SIM_OSC32KSEL_RTC32KCLK_CLK                       2U      57 #define SIM_PLLFLLSEL_IRC48MCLK_CLK                       3U      58 #define SIM_PLLFLLSEL_MCGPLLCLK_CLK                       1U      76 static void CLOCK_CONFIG_SetFllExtRefDiv(uint8_t frdiv)
    78     MCG->C1 = ((MCG->C1 & ~MCG_C1_FRDIV_MASK) | MCG_C1_FRDIV(frdiv));
   133         .mcgMode = kMCG_ModePEE,                  
   134         .irclkEnableMode = kMCG_IrclkEnable,      
   135         .ircs = kMCG_IrcSlow,                     
   139         .dmx32 = kMCG_Dmx32Default,               
   140         .oscsel = kMCG_OscselOsc,                 
   152         .clkdiv1 = 0x1240000U,                    
   158         .workMode = kOSC_ModeExt,                 
   161                 .enableMode = kOSC_ErClkEnable,   
   171     CLOCK_SetSimSafeDivs();
   231         .mcgMode = kMCG_ModeBLPI,                 
   232         .irclkEnableMode = kMCG_IrclkEnable,      
   233         .ircs = kMCG_IrcFast,                     
   237         .dmx32 = kMCG_Dmx32Default,               
   238         .oscsel = kMCG_OscselOsc,                 
   256         .workMode = kOSC_ModeExt,                 
   269     CLOCK_SetSimSafeDivs();
   277     SMC_SetPowerModeProtection(
SMC, kSMC_AllowPowerModeAll);
   278 #if (defined(FSL_FEATURE_SMC_HAS_LPWUI) && FSL_FEATURE_SMC_HAS_LPWUI)   283     while (SMC_GetPowerModeState(
SMC) != kSMC_PowerStateVlpr)
 
void BOARD_BootClockVLPR(void)
This function executes configuration of clocks. 
 
status_t SMC_SetPowerModeVlpr(void *arg)
Configures the system to VLPR power mode. API name used from Kinetis family to maintain compatibility...
 
#define SIM_PLLFLLSEL_IRC48MCLK_CLK
 
const sim_clock_config_t simConfig_BOARD_BootClockRUN
SIM module set for BOARD_BootClockRUN configuration. 
 
const osc_config_t oscConfig_BOARD_BootClockRUN
OSC set for BOARD_BootClockRUN configuration. 
 
const osc_config_t oscConfig_BOARD_BootClockVLPR
OSC set for BOARD_BootClockVLPR configuration. 
 
#define SIM_OSC32KSEL_RTC32KCLK_CLK
 
#define OSC_ER_CLK_DISABLE
 
const mcg_config_t mcgConfig_BOARD_BootClockVLPR
MCG set for BOARD_BootClockVLPR configuration. 
 
const sim_clock_config_t simConfig_BOARD_BootClockVLPR
SIM module set for BOARD_BootClockVLPR configuration. 
 
#define SIM_PLLFLLSEL_MCGPLLCLK_CLK
 
const mcg_config_t mcgConfig_BOARD_BootClockRUN
MCG set for BOARD_BootClockRUN configuration. 
 
void BOARD_BootClockRUN(void)
This function executes configuration of clocks. 
 
#define BOARD_BOOTCLOCKVLPR_CORE_CLOCK
 
#define BOARD_BOOTCLOCKRUN_CORE_CLOCK