9 #ifndef _CLOCK_CONFIG_H_ 10 #define _CLOCK_CONFIG_H_ 12 #include "fsl_common.h" 24 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 48000000U 39 #if defined(__cplusplus) 49 #if defined(__cplusplus) 59 #define BOARD_BOOTCLOCKVLPR_CORE_CLOCK 2000000U 74 #if defined(__cplusplus) 84 #if defined(__cplusplus) const osc_config_t oscConfig_BOARD_BootClockVLPR
OSC set for BOARD_BootClockVLPR configuration.
const mcglite_config_t mcgliteConfig_BOARD_BootClockVLPR
MCG lite set for BOARD_BootClockVLPR configuration.
void BOARD_BootClockRUN(void)
This function executes configuration of clocks.
const mcglite_config_t mcgliteConfig_BOARD_BootClockRUN
MCG lite set for BOARD_BootClockRUN configuration.
const sim_clock_config_t simConfig_BOARD_BootClockVLPR
SIM module set for BOARD_BootClockVLPR configuration.
const osc_config_t oscConfig_BOARD_BootClockRUN
OSC set for BOARD_BootClockRUN configuration.
const sim_clock_config_t simConfig_BOARD_BootClockRUN
SIM module set for BOARD_BootClockRUN configuration.
void BOARD_BootClockVLPR(void)
This function executes configuration of clocks.