9 #ifndef _CLOCK_CONFIG_H_ 10 #define _CLOCK_CONFIG_H_ 12 #include "fsl_common.h" 17 #define BOARD_XTAL0_CLK_HZ 12000000U 18 #define BOARD_XTAL32K_CLK_HZ 32768U 19 #define BOARD_BootClockRUN BOARD_BootClockFROHF48M 28 #define BOARD_BOOTCLOCKFRO12M_CORE_CLOCK 12000000U 33 #if defined(__cplusplus) 43 #if defined(__cplusplus) 53 #define BOARD_BOOTCLOCKFROHF48M_CORE_CLOCK 48000000U 58 #if defined(__cplusplus) 68 #if defined(__cplusplus) 78 #define BOARD_BOOTCLOCKFROHF96M_CORE_CLOCK 96000000U 83 #if defined(__cplusplus) 93 #if defined(__cplusplus) void BOARD_BootClockFROHF96M(void)
This function executes configuration of clocks.
void BOARD_BootClockFRO12M(void)
This function executes configuration of clocks.
void BOARD_BootClockFROHF48M(void)
This function executes configuration of clocks.