ISSDK  1.8
IoT Sensing Software Development Kit
clock_config.h
Go to the documentation of this file.
1 /*
2  * Copyright 2019 NXP
3  *
4  * SPDX-License-Identifier: BSD-3-Clause
5  */
6 
7 /***********************************************************************************************************************
8  * This file was generated by the MCUXpresso Config Tools. Any manual edits made to this file
9  * will be overwritten if the respective MCUXpresso Config Tools is used to update this file.
10  **********************************************************************************************************************/
11 
12 #ifndef _CLOCK_CONFIG_H_
13 #define _CLOCK_CONFIG_H_
14 
15 #include "fsl_common.h"
16 
17 /*******************************************************************************
18  * Definitions
19  ******************************************************************************/
20 #define BOARD_SYSOSC_SETTLING_US 260U /*!< Board System oscillator settling time in us */
21 #define BOARD_XTAL32K_CLK_HZ 32768U /*!< Board xtal32K frequency in Hz */
22 #define BOARD_XTAL_SYS_CLK_HZ 24000000U /*!< Board xtal frequency in Hz */
23 
24 /*******************************************************************************
25  ************************ BOARD_InitBootClocks function ************************
26  ******************************************************************************/
27 
28 #if defined(__cplusplus)
29 extern "C" {
30 #endif /* __cplusplus*/
31 
32 /*!
33  * @brief This function executes default configuration of clocks.
34  *
35  */
36 void BOARD_InitBootClocks(void);
37 
38 #if defined(__cplusplus)
39 }
40 #endif /* __cplusplus*/
41 
42 /*******************************************************************************
43  ********************** Configuration BOARD_BootClockRUN ***********************
44  ******************************************************************************/
45 /*******************************************************************************
46  * Definitions for BOARD_BootClockRUN configuration
47  ******************************************************************************/
48 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 62526315U /*!< Core clock frequency: 62526315Hz */
49 
50 /*******************************************************************************
51  * API for BOARD_BootClockRUN configuration
52  ******************************************************************************/
53 #if defined(__cplusplus)
54 extern "C" {
55 #endif /* __cplusplus*/
56 
57 /*!
58  * @brief This function executes configuration of clocks.
59  *
60  */
61 void BOARD_BootClockRUN(void);
62 
63 #if defined(__cplusplus)
64 }
65 #endif /* __cplusplus*/
66 
67 #endif /* _CLOCK_CONFIG_H_ */
void BOARD_BootClockRUN(void)
This function executes configuration of clocks.
Definition: clock_config.c:168
void BOARD_InitBootClocks(void)
This function executes default configuration of clocks.
Definition: clock_config.c:52