8 #ifndef _CLOCK_CONFIG_H_ 9 #define _CLOCK_CONFIG_H_ 11 #include "fsl_common.h" 16 #define BOARD_XTAL0_CLK_HZ 24000000U 18 #define BOARD_XTAL32K_CLK_HZ 32768U 23 #if defined(__cplusplus) 33 #if defined(__cplusplus) 43 #define BOARD_BOOTCLOCKRUN_CORE_CLOCK 600000000U 58 #if defined(__cplusplus) 68 #if defined(__cplusplus) const clock_usb_pll_config_t usb1PllConfig_BOARD_BootClockRUN
Usb1 PLL set for BOARD_BootClockRUN configuration.
void BOARD_BootClockRUN(void)
This function executes configuration of clocks.
const clock_sys_pll_config_t sysPllConfig_BOARD_BootClockRUN
Sys PLL for BOARD_BootClockRUN configuration.
const clock_arm_pll_config_t armPllConfig_BOARD_BootClockRUN
Arm PLL set for BOARD_BootClockRUN configuration.
void BOARD_InitBootClocks(void)
This function executes default configuration of clocks.