ISSDK
1.8
IoT Sensing Software Development Kit
boardkit
frdm-k22f
frdm-stbc-agm01
issdk_hal.h
Go to the documentation of this file.
1
/*
2
* Copyright (c) 2016, Freescale Semiconductor, Inc.
3
* Copyright 2016-2017 NXP
4
* All rights reserved.
5
*
6
* SPDX-License-Identifier: BSD-3-Clause
7
*/
8
9
/*! \file issdk_hal.h
10
\brief Wrapper for Hardware Abstraction Layer (HAL)
11
12
This file simply provides one level of indirection for the developer
13
to select the particular Hardware Abstraction Layer they would like to use.
14
*/
15
16
#ifndef __ISSDK_HAL_H__
17
#define __ISSDK_HAL_H__
18
19
#include "fsl_i2c_cmsis.h"
20
#include "fsl_dspi_cmsis.h"
21
#include "fsl_uart_cmsis.h"
22
23
#include "
frdm_k22f.h
"
//Include appropriate MCU board header file
24
#include "
frdm_stbc_agm01_shield.h
"
//Include appropriate sensor shield board header file
25
26
// Pin mapping and driver information for default I2C brought to shield
27
// By default, we use I2C_S1 defined in the frdm_k22f.h file.
28
// Other options: I2C_S2.
29
// S1 is on A5:4. S2 is on D15:14.
30
#define I2C_S_SCL_PIN I2C_S1_SCL_PIN
31
#define I2C_S_SDA_PIN I2C_S1_SDA_PIN
32
#define I2C_S_DRIVER I2C_S1_DRIVER
33
#define I2C_S_SIGNAL_EVENT I2C_S1_SIGNAL_EVENT
34
#define I2C_S_DEVICE_INDEX I2C_S1_DEVICE_INDEX
35
36
#endif // __ISSDK_HAL_H__
frdm_k22f.h
The frdm_k22f.h file defines GPIO pins for FRDM-K22F board.
frdm_stbc_agm01_shield.h
© Copyright 2016-2020 NXP. All Rights Reserved.