![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | SHIELD_NAME "FRDM-STBC-AGM01" |
| The frdm_stbc_agm01_shield.h file declares mapping of the Kinetis Device peripherals to the frmd-k22f and frmd-stbc-agm01 shield. More... | |
| #define | FXOS8700_I2C_ADDR 0x1E |
| #define | FXOS8700_INT1 D2 |
| #define | FXOS8700_INT2 D4 |
| #define | FXOS8700_CS A2 |
| #define | FXAS21002_I2C_ADDR 0x20 |
| #define | FXAS21002_INT1 D5 |
| #define | FXAS21002_CS D10 |
| #define | RESET_GPIO A3 |
Shield Parameters | |
Use this section to define the shield board: 3 bit code 0 to 7 inclusive transmitted in bits 7-5 for display purposes only. | |
| #define | SHIELD_MULTIB 0 |
| #define | SHIELD_NONE 1 |
| #define | SHIELD_AGM01 2 |
| #define | SHIELD_AGM02 3 |
| #define | SHIELD_AGMP03 4 |
| #define | SHIELD_AGM04 5 |
| #define | THIS_SHIELD SHIELD_AGM01 |
| #define FXAS21002_CS D10 |
Definition at line 29 of file frdm_stbc_agm01_shield.h.
| #define FXAS21002_I2C_ADDR 0x20 |
Definition at line 27 of file frdm_stbc_agm01_shield.h.
| #define FXAS21002_INT1 D5 |
Definition at line 28 of file frdm_stbc_agm01_shield.h.
| #define FXOS8700_CS A2 |
Definition at line 24 of file frdm_stbc_agm01_shield.h.
| #define FXOS8700_I2C_ADDR 0x1E |
Definition at line 21 of file frdm_stbc_agm01_shield.h.
| #define FXOS8700_INT1 D2 |
Definition at line 22 of file frdm_stbc_agm01_shield.h.
| #define FXOS8700_INT2 D4 |
Definition at line 23 of file frdm_stbc_agm01_shield.h.
| #define RESET_GPIO A3 |
Definition at line 32 of file frdm_stbc_agm01_shield.h.
| #define SHIELD_AGM01 2 |
Definition at line 40 of file frdm_stbc_agm01_shield.h.
| #define SHIELD_AGM02 3 |
Definition at line 41 of file frdm_stbc_agm01_shield.h.
| #define SHIELD_AGM04 5 |
Definition at line 43 of file frdm_stbc_agm01_shield.h.
| #define SHIELD_AGMP03 4 |
Definition at line 42 of file frdm_stbc_agm01_shield.h.
| #define SHIELD_MULTIB 0 |
Definition at line 38 of file frdm_stbc_agm01_shield.h.
| #define SHIELD_NAME "FRDM-STBC-AGM01" |
The frdm_stbc_agm01_shield.h file declares mapping of the Kinetis Device peripherals to the frmd-k22f and frmd-stbc-agm01 shield.
File: frdm_stbc_agm01_shield.h
Definition at line 18 of file frdm_stbc_agm01_shield.h.
| #define SHIELD_NONE 1 |
Definition at line 39 of file frdm_stbc_agm01_shield.h.
| #define THIS_SHIELD SHIELD_AGM01 |
Definition at line 44 of file frdm_stbc_agm01_shield.h.