![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN8_IDX 8u |
| #define | PIN9_IDX 9u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN8_IDX 8u |
| #define | PIN9_IDX 9u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN6_IDX 6u |
| #define | PIN7_IDX 7u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN2_IDX 2u |
| #define | PIN3_IDX 3u |
| #define | PIN8_IDX 8u |
| #define | PIN9_IDX 9u |
| #define | PIN8_IDX 8u |
| #define | PIN9_IDX 9u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN0_IDX 0u |
| #define | PIN1_IDX 1u |
| #define | PIN2_IDX 2u |
| #define | PIN14_IDX 14u |
| #define | PIN15_IDX 15u |
| #define | PIN16_IDX 16u |
| #define | PIN14_IDX 14u |
| #define | PIN15_IDX 15u |
| #define | PIN16_IDX 16u |
Functions | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| #define PIN0_IDX 0u |
Pin number for pin 0 in a port
Definition at line 390 of file pin_mux.c.
Referenced by LPSPI0_DeinitPins(), LPSPI0_InitPins(), LPUART0_DeinitPins(), and LPUART0_InitPins().
| #define PIN14_IDX 14u |
Pin number for pin 14 in a port
Definition at line 449 of file pin_mux.c.
Referenced by LPSPI1_DeinitPins(), and LPSPI1_InitPins().
| #define PIN15_IDX 15u |
Pin number for pin 15 in a port
Definition at line 450 of file pin_mux.c.
Referenced by LPSPI1_DeinitPins(), and LPSPI1_InitPins().
| #define PIN16_IDX 16u |
Pin number for pin 16 in a port
Definition at line 451 of file pin_mux.c.
Referenced by LPSPI1_DeinitPins(), and LPSPI1_InitPins().
| #define PIN1_IDX 1u |
Pin number for pin 1 in a port
Definition at line 391 of file pin_mux.c.
Referenced by LPSPI0_DeinitPins(), LPSPI0_InitPins(), LPUART0_DeinitPins(), and LPUART0_InitPins().
| #define PIN2_IDX 2u |
Pin number for pin 2 in a port
Definition at line 392 of file pin_mux.c.
Referenced by LPI2C0_DeinitPins(), LPI2C0_InitPins(), LPSPI0_DeinitPins(), and LPSPI0_InitPins().
| #define PIN3_IDX 3u |
Pin number for pin 3 in a port
Definition at line 267 of file pin_mux.c.
Referenced by LPI2C0_DeinitPins(), and LPI2C0_InitPins().
| #define PIN6_IDX 6u |
Pin number for pin 6 in a port
Definition at line 196 of file pin_mux.c.
Referenced by BOARD_InitPins(), LPUART1_DeinitPins(), LPUART1_InitPins(), LPUART2_DeinitPins(), and LPUART2_InitPins().
| #define PIN7_IDX 7u |
Pin number for pin 7 in a port
Definition at line 197 of file pin_mux.c.
Referenced by BOARD_InitPins(), LPUART1_DeinitPins(), LPUART1_InitPins(), LPUART2_DeinitPins(), and LPUART2_InitPins().
| #define PIN8_IDX 8u |
Pin number for pin 8 in a port
Definition at line 333 of file pin_mux.c.
Referenced by LPI2C1_DeinitPins(), LPI2C1_InitPins(), LPUART1_DeinitPins(), and LPUART1_InitPins().
| #define PIN9_IDX 9u |
Pin number for pin 9 in a port
Definition at line 334 of file pin_mux.c.
Referenced by LPI2C1_DeinitPins(), LPI2C1_InitPins(), LPUART1_DeinitPins(), and LPUART1_InitPins().