![]() |
ISSDK
1.8
IoT Sensing Software Development Kit
|

Go to the source code of this file.
Macros | |
| #define | PIN7_IDX 7u |
| #define | PIN8_IDX 8u |
| #define | PIN9_IDX 9u |
| #define | PIN10_IDX 10u |
| #define | PIN9_IDX 9u |
| #define | PIN10_IDX 10u |
| #define | PIN29_IDX 29u |
| #define | PIN30_IDX 30u |
| #define | PIN29_IDX 29u |
| #define | PIN30_IDX 30u |
| #define | PIN7_IDX 7u |
| #define | PIN8_IDX 8u |
| #define | PIN7_IDX 7u |
| #define | PIN8_IDX 8u |
| #define | PIN25_IDX 25u |
| #define | PIN26_IDX 26u |
| #define | PIN4_IDX 4u |
| #define | PIN5_IDX 5u |
| #define | PIN7_IDX 7u |
| #define | PIN4_IDX 4u |
| #define | PIN5_IDX 5u |
| #define | PIN7_IDX 7u |
Functions | |
| void | BOARD_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C3_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPI2C3_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART1_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART2_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPUART2_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI0_InitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| void | LPSPI0_DeinitPins (void) |
| Configures pin routing and optionally pin electrical features. More... | |
| #define PIN10_IDX 10u |
Pin number for pin 10 in a port
Definition at line 97 of file pin_mux.c.
Referenced by LPI2C0_DeinitPins(), and LPI2C0_InitPins().
| #define PIN25_IDX 25u |
Pin number for pin 25 in a port
Definition at line 310 of file pin_mux.c.
Referenced by LPUART1_DeinitPins(), and LPUART1_InitPins().
| #define PIN26_IDX 26u |
Pin number for pin 26 in a port
Definition at line 311 of file pin_mux.c.
Referenced by LPUART1_DeinitPins(), and LPUART1_InitPins().
| #define PIN29_IDX 29u |
Pin number for pin 29 in a port
Definition at line 239 of file pin_mux.c.
Referenced by LPI2C3_DeinitPins(), and LPI2C3_InitPins().
| #define PIN30_IDX 30u |
Pin number for pin 30 in a port
Definition at line 240 of file pin_mux.c.
Referenced by LPI2C3_DeinitPins(), and LPI2C3_InitPins().
| #define PIN4_IDX 4u |
Pin number for pin 4 in a port
Definition at line 423 of file pin_mux.c.
Referenced by LPSPI0_DeinitPins(), and LPSPI0_InitPins().
| #define PIN5_IDX 5u |
Pin number for pin 5 in a port
Definition at line 424 of file pin_mux.c.
Referenced by LPSPI0_DeinitPins(), and LPSPI0_InitPins().
| #define PIN7_IDX 7u |
Pin number for pin 7 in a port
Definition at line 425 of file pin_mux.c.
Referenced by BOARD_InitPins(), LPSPI0_DeinitPins(), LPSPI0_InitPins(), LPUART0_DeinitPins(), and LPUART0_InitPins().
| #define PIN8_IDX 8u |
Pin number for pin 8 in a port
Definition at line 286 of file pin_mux.c.
Referenced by BOARD_InitPins(), LPUART0_DeinitPins(), and LPUART0_InitPins().
| #define PIN9_IDX 9u |
Pin number for pin 9 in a port
Definition at line 95 of file pin_mux.c.
Referenced by LPI2C0_DeinitPins(), and LPI2C0_InitPins().