26 #include "fsl_common.h" 27 #include "fsl_iopctl.h" 69 const uint32_t port0_pin1_config = (
88 IOPCTL_PinMuxSet(IOPCTL, 0U, 1U, port0_pin1_config);
90 const uint32_t port0_pin2_config = (
109 IOPCTL_PinMuxSet(IOPCTL, 0U, 2U, port0_pin2_config);
136 const uint32_t port0_pin17_config = (
155 IOPCTL_PinMuxSet(IOPCTL, 0U, 17U, port0_pin17_config);
157 const uint32_t port0_pin18_config = (
176 IOPCTL_PinMuxSet(IOPCTL, 0U, 18U, port0_pin18_config);
203 const uint32_t port0_pin17_config = (
222 IOPCTL_PinMuxSet(IOPCTL, 0U, 17U, port0_pin17_config);
224 const uint32_t port0_pin18_config = (
243 IOPCTL_PinMuxSet(IOPCTL, 0U, 18U, port0_pin18_config);
274 const uint32_t port1_pin3_config = (
293 IOPCTL_PinMuxSet(IOPCTL, 1U, 3U, port1_pin3_config);
295 const uint32_t port1_pin4_config = (
314 IOPCTL_PinMuxSet(IOPCTL, 1U, 4U, port1_pin4_config);
316 const uint32_t port1_pin5_config = (
335 IOPCTL_PinMuxSet(IOPCTL, 1U, 5U, port1_pin5_config);
337 const uint32_t port1_pin6_config = (
356 IOPCTL_PinMuxSet(IOPCTL, 1U, 6U, port1_pin6_config);
387 const uint32_t port1_pin3_config = (
406 IOPCTL_PinMuxSet(IOPCTL, 1U, 3U, port1_pin3_config);
408 const uint32_t port1_pin4_config = (
427 IOPCTL_PinMuxSet(IOPCTL, 1U, 4U, port1_pin4_config);
429 const uint32_t port1_pin5_config = (
448 IOPCTL_PinMuxSet(IOPCTL, 1U, 5U, port1_pin5_config);
450 const uint32_t port1_pin6_config = (
469 IOPCTL_PinMuxSet(IOPCTL, 1U, 6U, port1_pin6_config);
496 const uint32_t port0_pin1_config = (
515 IOPCTL_PinMuxSet(IOPCTL, 0U, 1U, port0_pin1_config);
517 const uint32_t port0_pin2_config = (
536 IOPCTL_PinMuxSet(IOPCTL, 0U, 2U, port0_pin2_config);
563 const uint32_t port0_pin1_config = (
582 IOPCTL_PinMuxSet(IOPCTL, 0U, 1U, port0_pin1_config);
584 const uint32_t port0_pin2_config = (
603 IOPCTL_PinMuxSet(IOPCTL, 0U, 2U, port0_pin2_config);
#define IOPCTL_PIO_FULLDRIVE_DI
Normal drive.
void I2C2_InitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOPCTL_PIO_PULLDOWN_EN
Enable pull-down function.
#define IOPCTL_PIO_INBUF_DI
Disable input buffer function.
#define IOPCTL_PIO_FUNC1
Selects pin function 1.
#define IOPCTL_PIO_PULLUP_EN
Enable pull-up function.
#define IOPCTL_PIO_PSEDRAIN_DI
Pseudo Output Drain is disabled.
void SPI5_InitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOPCTL_PIO_INV_DI
Input function is not inverted.
#define IOPCTL_PIO_FUNC0
Selects pin function 0.
#define IOPCTL_PIO_FULLDRIVE_EN
Full drive enable.
#define IOPCTL_PIO_ANAMUX_DI
Analog mux is disabled.
#define IOPCTL_PIO_PSEDRAIN_EN
Pseudo Output Drain is enabled.
#define IOPCTL_PIO_PUPD_DI
Disable pull-up / pull-down function.
void I2C2_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOPCTL_PIO_SLEW_RATE_NORMAL
Normal mode.
void BOARD_InitBootPins(void)
Calls initialization functions.
#define IOPCTL_PIO_PUPD_EN
Enable pull-up / pull-down function.
void USART0_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
#define IOPCTL_PIO_INBUF_EN
Enables input buffer function.
void BOARD_InitPins(void)
Configures pin routing and optionally pin electrical features.
void SPI5_DeinitPins(void)
Configures pin routing and optionally pin electrical features.
void USART0_InitPins(void)
Configures pin routing and optionally pin electrical features.