MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
API Reference
Here is a list of all modules:
[detail level 123]
oACMP: Analog Comparator Driver
oADC12: Analog-to-Digital Converter
oC90TFS Flash Driver
oCRC: Cyclic Redundancy Check Driver
oClock Driver
|\System Clock Generator (SCG)
oDAC32: Digital-to-Analog Converter
oDMA Manager
oDMAMUX: Direct Memory Access Multiplexer Driver
oDebug Console
|oSWO/*!
|\Semihosting
oEWM: External Watchdog Monitor Driver
oFTM: FlexTimer Driver
oFlexCAN: Flex Controller Area Network Driver
|oFlexCAN Driver
|\FlexCAN eDMA Driver
oFlexIO: FlexIO Driver
|oFlexIO Camera Driver
||\FlexIO eDMA Camera Driver
|oFlexIO Driver
|oFlexIO I2C Master Driver
|oFlexIO I2S Driver
||oFlexIO DMA I2S Driver
||\FlexIO eDMA I2S Driver
|oFlexIO MCU Interface LCD Driver
||\FlexIO eDMA MCU Interface LCD DriverSDK provide eDMA transactional APIs to transfer data using eDMA, the eDMA method is similar with interrupt transactional method
|oFlexIO SPI Driver
||oFlexIO DMA SPI Driver
||\FlexIO eDMA SPI Driver
|\FlexIO UART Driver
| oFlexIO DMA UART Driver
| \FlexIO eDMA UART Driver
oFtfx_cache_driver
oFtfx_flash_driver
oFtfx_flexnvm_driver
oGPIO: General-Purpose Input/Output Driver
|oFGPIO Driver
|\GPIO Driver
oLMEM: Local Memory Controller Cache Control Driver
oLPI2C: Low Power I2C Driver
|oLPI2C FreeRTOS Driver
|oLPI2C Master DMA Driver
|oLPI2C Master Driver
|\LPI2C Slave Driver
oLPIT: Low-Power Interrupt Timer
oLPSPI: Low Power Serial Peripheral Interface
|oLPSPI FreeRTOS Driver
|oLPSPI Peripheral driver
|\LPSPI eDMA Driver
oLPTMR: Low-Power Timer
oLPUART: Low Power UART Driver
|oLPUART DMA Driver
|oLPUART Driver
|oLPUART FreeRTOS Driver
|\LPUART eDMA Driver
oNotification Framework
oPDB: Programmable Delay Block
oPMC: Power Management Controller
oPORT: Port Control and Interrupts
oPWT: Pulse Width Timer
oRCM: Reset Control Module Driver
oRTC: Real Time Clock
oSIM: System Integration Module Driver
oSMC: System Mode Controller Driver
oShell
oTRGMUX: Trigger Mux Driver
oWDOG32: 32-bit Watchdog Timer
\eDMA: Enhanced Direct Memory Access (eDMA) Controller Driver