![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Modules | |
| LDB Driver | |
Files | |
| file | fsl_ldb.h |
Data Structures | |
| struct | ldb_channel_config_t |
| LDB channel configuration. More... | |
Enumerations | |
| enum | ldb_output_bus_t |
| LDB output bus format. More... | |
| enum | _ldb_input_flag { kLDB_InputVsyncActiveLow = 0U, kLDB_InputVsyncActiveHigh = 1U << 0U, kLDB_InputHsyncActiveLow = 0U, kLDB_InputHsyncActiveHigh = 1U << 1U, kLDB_InputDataLatchOnFallingEdge = 0U, kLDB_InputDataLatchOnRisingEdge = 1U << 2U } |
| LDB input signal priority. More... | |
Functions | |
| void | LDB_Init (LDB_Type *base) |
| Initializes the LDB module. More... | |
| void | LDB_Deinit (LDB_Type *base) |
| De-initializes the LDB module. More... | |
| status_t | LDB_InitChannel (LDB_Type *base, uint8_t channel, const ldb_channel_config_t *config) |
| Initializes the LDB channel. More... | |
| void | LDB_DeinitChannel (LDB_Type *base, uint8_t channel) |
| De-initializes the LDB channel. More... | |
Driver version | |
| #define | FSL_LDB_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
| LDB driver version 2.0.0. More... | |
| struct ldb_channel_config_t |
Data Fields | |
| ldb_output_bus_t | outputBus |
| Output bus format. More... | |
| uint32_t | inputFlag |
| Input flag, OR'ed value of _ldb_input_flag. More... | |
| uint32_t | pixelClock_Hz |
| Pixel clock in HZ. More... | |
| ldb_output_bus_t ldb_channel_config_t::outputBus |
| uint32_t ldb_channel_config_t::inputFlag |
| uint32_t ldb_channel_config_t::pixelClock_Hz |
| #define FSL_LDB_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
| enum ldb_output_bus_t |
| enum _ldb_input_flag |
| void LDB_Init | ( | LDB_Type * | base | ) |
| base | LDB peripheral base address. |
| void LDB_Deinit | ( | LDB_Type * | base | ) |
| base | LDB peripheral base address. |
| status_t LDB_InitChannel | ( | LDB_Type * | base, |
| uint8_t | channel, | ||
| const ldb_channel_config_t * | config | ||
| ) |
| base | LDB peripheral base address. |
| channel | Channel index. |
| config | Pointer to the configuration. |
| void LDB_DeinitChannel | ( | LDB_Type * | base, |
| uint8_t | channel | ||
| ) |
| base | LDB peripheral base address. |
| channel | Channel index. |