MCUXpresso SDK API Reference Manual  Rev. 0
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages

Overview

This section describes the programming interface of the DSPI Peripheral driver. The DSPI driver configures the DSPI module and provides the functional and transactional interfaces to build the DSPI application.

Typical use case

Master Operation

dspi_master_handle_t g_m_handle; //global variable
dspi_master_config_t masterConfig;
masterConfig.whichCtar = kDSPI_Ctar0;
masterConfig.ctarConfig.baudRate = baudrate;
masterConfig.ctarConfig.bitsPerFrame = 8;
masterConfig.ctarConfig.pcsToSckDelayInNanoSec = 1000000000 / baudrate ;
masterConfig.ctarConfig.lastSckToPcsDelayInNanoSec = 1000000000 / baudrate ;
masterConfig.ctarConfig.betweenTransferDelayInNanoSec = 1000000000 / baudrate ;
masterConfig.whichPcs = kDSPI_Pcs0;
masterConfig.enableContinuousSCK = false;
masterConfig.enableRxFifoOverWrite = false;
masterConfig.enableModifiedTimingFormat = false;
DSPI_MasterInit(base, &masterConfig, srcClock_Hz);
//srcClock_Hz = CLOCK_GetFreq(xxx);
DSPI_MasterInit(base, &masterConfig, srcClock_Hz);
DSPI_MasterTransferCreateHandle(base, &g_m_handle, NULL, NULL);
masterXfer.txData = masterSendBuffer;
masterXfer.rxData = masterReceiveBuffer;
masterXfer.dataSize = transfer_dataSize;
masterXfer.configFlags = kDSPI_MasterCtar0 | kDSPI_MasterPcs0 ;
DSPI_MasterTransferBlocking(base, &g_m_handle, &masterXfer);

Slave Operation

dspi_slave_handle_t g_s_handle;//global variable
/*Slave config*/
slaveConfig.whichCtar = kDSPI_Ctar0;
slaveConfig.ctarConfig.bitsPerFrame = 8;
slaveConfig.ctarConfig.cpol = kDSPI_ClockPolarityActiveHigh;
slaveConfig.ctarConfig.cpha = kDSPI_ClockPhaseFirstEdge;
slaveConfig.enableContinuousSCK = false;
slaveConfig.enableRxFifoOverWrite = false;
slaveConfig.enableModifiedTimingFormat = false;
slaveConfig.samplePoint = kDSPI_SckToSin0Clock;
DSPI_SlaveInit(base, &slaveConfig);
slaveXfer.txData = slaveSendBuffer0;
slaveXfer.rxData = slaveReceiveBuffer0;
slaveXfer.dataSize = transfer_dataSize;
slaveXfer.configFlags = kDSPI_SlaveCtar0;
bool isTransferCompleted = false;
DSPI_SlaveTransferCreateHandle(base, &g_s_handle, DSPI_SlaveUserCallback, &isTransferCompleted);
DSPI_SlaveTransferNonBlocking(&g_s_handle, &slaveXfer);
//void DSPI_SlaveUserCallback(SPI_Type *base, dspi_slave_handle_t *handle, status_t status, void *isTransferCompleted)
//{
// if (status == kStatus_Success)
// {
// __NOP();
// }
// else if (status == kStatus_DSPI_Error)
// {
// __NOP();
// }
//
// *((bool *)isTransferCompleted) = true;
//
// PRINTF("This is DSPI slave call back . \r\n");
//}

Data Structures

struct  dspi_command_data_config_t
 DSPI master command date configuration used for the SPIx_PUSHR. More...
 
struct  dspi_master_ctar_config_t
 DSPI master ctar configuration structure. More...
 
struct  dspi_master_config_t
 DSPI master configuration structure. More...
 
struct  dspi_slave_ctar_config_t
 DSPI slave ctar configuration structure. More...
 
struct  dspi_slave_config_t
 DSPI slave configuration structure. More...
 
struct  dspi_transfer_t
 DSPI master/slave transfer structure. More...
 
struct  dspi_master_handle_t
 DSPI master transfer handle structure used for transactional API. More...
 
struct  dspi_slave_handle_t
 DSPI slave transfer handle structure used for the transactional API. More...
 

Macros

#define DSPI_DUMMY_DATA   (0x00U)
 DSPI dummy data if there is no Tx data. More...
 
#define DSPI_MASTER_CTAR_SHIFT   (0U)
 DSPI master CTAR shift macro; used internally. More...
 
#define DSPI_MASTER_CTAR_MASK   (0x0FU)
 DSPI master CTAR mask macro; used internally. More...
 
#define DSPI_MASTER_PCS_SHIFT   (4U)
 DSPI master PCS shift macro; used internally. More...
 
#define DSPI_MASTER_PCS_MASK   (0xF0U)
 DSPI master PCS mask macro; used internally. More...
 
#define DSPI_SLAVE_CTAR_SHIFT   (0U)
 DSPI slave CTAR shift macro; used internally. More...
 
#define DSPI_SLAVE_CTAR_MASK   (0x07U)
 DSPI slave CTAR mask macro; used internally. More...
 

Typedefs

typedef void(* dspi_master_transfer_callback_t )(SPI_Type *base, dspi_master_handle_t *handle, status_t status, void *userData)
 Completion callback function pointer type. More...
 
typedef void(* dspi_slave_transfer_callback_t )(SPI_Type *base, dspi_slave_handle_t *handle, status_t status, void *userData)
 Completion callback function pointer type. More...
 

Enumerations

enum  _dspi_status {
  kStatus_DSPI_Busy = MAKE_STATUS(kStatusGroup_DSPI, 0),
  kStatus_DSPI_Error = MAKE_STATUS(kStatusGroup_DSPI, 1),
  kStatus_DSPI_Idle = MAKE_STATUS(kStatusGroup_DSPI, 2),
  kStatus_DSPI_OutOfRange = MAKE_STATUS(kStatusGroup_DSPI, 3)
}
 Status for the DSPI driver. More...
 
enum  _dspi_flags {
  kDSPI_TxCompleteFlag = SPI_SR_TCF_MASK,
  kDSPI_EndOfQueueFlag = SPI_SR_EOQF_MASK,
  kDSPI_TxFifoUnderflowFlag = SPI_SR_TFUF_MASK,
  kDSPI_TxFifoFillRequestFlag = SPI_SR_TFFF_MASK,
  kDSPI_RxFifoOverflowFlag = SPI_SR_RFOF_MASK,
  kDSPI_RxFifoDrainRequestFlag = SPI_SR_RFDF_MASK,
  kDSPI_TxAndRxStatusFlag = SPI_SR_TXRXS_MASK,
  kDSPI_AllStatusFlag
}
 DSPI status flags in SPIx_SR register. More...
 
enum  _dspi_interrupt_enable {
  kDSPI_TxCompleteInterruptEnable = SPI_RSER_TCF_RE_MASK,
  kDSPI_EndOfQueueInterruptEnable = SPI_RSER_EOQF_RE_MASK,
  kDSPI_TxFifoUnderflowInterruptEnable = SPI_RSER_TFUF_RE_MASK,
  kDSPI_TxFifoFillRequestInterruptEnable = SPI_RSER_TFFF_RE_MASK,
  kDSPI_RxFifoOverflowInterruptEnable = SPI_RSER_RFOF_RE_MASK,
  kDSPI_RxFifoDrainRequestInterruptEnable = SPI_RSER_RFDF_RE_MASK,
  kDSPI_AllInterruptEnable
}
 DSPI interrupt source. More...
 
enum  _dspi_dma_enable {
  kDSPI_TxDmaEnable = (SPI_RSER_TFFF_RE_MASK | SPI_RSER_TFFF_DIRS_MASK),
  kDSPI_RxDmaEnable = (SPI_RSER_RFDF_RE_MASK | SPI_RSER_RFDF_DIRS_MASK)
}
 DSPI DMA source. More...
 
enum  dspi_master_slave_mode_t {
  kDSPI_Master = 1U,
  kDSPI_Slave = 0U
}
 DSPI master or slave mode configuration. More...
 
enum  dspi_master_sample_point_t {
  kDSPI_SckToSin0Clock = 0U,
  kDSPI_SckToSin1Clock = 1U,
  kDSPI_SckToSin2Clock = 2U
}
 DSPI Sample Point: Controls when the DSPI master samples SIN in the Modified Transfer Format. More...
 
enum  dspi_which_pcs_t {
  kDSPI_Pcs0 = 1U << 0,
  kDSPI_Pcs1 = 1U << 1,
  kDSPI_Pcs2 = 1U << 2,
  kDSPI_Pcs3 = 1U << 3,
  kDSPI_Pcs4 = 1U << 4,
  kDSPI_Pcs5 = 1U << 5
}
 DSPI Peripheral Chip Select (Pcs) configuration (which Pcs to configure). More...
 
enum  dspi_pcs_polarity_config_t {
  kDSPI_PcsActiveHigh = 0U,
  kDSPI_PcsActiveLow = 1U
}
 DSPI Peripheral Chip Select (Pcs) Polarity configuration. More...
 
enum  _dspi_pcs_polarity {
  kDSPI_Pcs0ActiveLow = 1U << 0,
  kDSPI_Pcs1ActiveLow = 1U << 1,
  kDSPI_Pcs2ActiveLow = 1U << 2,
  kDSPI_Pcs3ActiveLow = 1U << 3,
  kDSPI_Pcs4ActiveLow = 1U << 4,
  kDSPI_Pcs5ActiveLow = 1U << 5,
  kDSPI_PcsAllActiveLow = 0xFFU
}
 DSPI Peripheral Chip Select (Pcs) Polarity. More...
 
enum  dspi_clock_polarity_t {
  kDSPI_ClockPolarityActiveHigh = 0U,
  kDSPI_ClockPolarityActiveLow = 1U
}
 DSPI clock polarity configuration for a given CTAR. More...
 
enum  dspi_clock_phase_t {
  kDSPI_ClockPhaseFirstEdge = 0U,
  kDSPI_ClockPhaseSecondEdge = 1U
}
 DSPI clock phase configuration for a given CTAR. More...
 
enum  dspi_shift_direction_t {
  kDSPI_MsbFirst = 0U,
  kDSPI_LsbFirst = 1U
}
 DSPI data shifter direction options for a given CTAR. More...
 
enum  dspi_delay_type_t {
  kDSPI_PcsToSck = 1U,
  kDSPI_LastSckToPcs,
  kDSPI_BetweenTransfer
}
 DSPI delay type selection. More...
 
enum  dspi_ctar_selection_t {
  kDSPI_Ctar0 = 0U,
  kDSPI_Ctar1 = 1U,
  kDSPI_Ctar2 = 2U,
  kDSPI_Ctar3 = 3U,
  kDSPI_Ctar4 = 4U,
  kDSPI_Ctar5 = 5U,
  kDSPI_Ctar6 = 6U,
  kDSPI_Ctar7 = 7U
}
 DSPI Clock and Transfer Attributes Register (CTAR) selection. More...
 
enum  _dspi_transfer_config_flag_for_master {
  kDSPI_MasterCtar0 = 0U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterCtar1 = 1U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterCtar2 = 2U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterCtar3 = 3U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterCtar4 = 4U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterCtar5 = 5U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterCtar6 = 6U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterCtar7 = 7U << DSPI_MASTER_CTAR_SHIFT,
  kDSPI_MasterPcs0 = 0U << DSPI_MASTER_PCS_SHIFT,
  kDSPI_MasterPcs1 = 1U << DSPI_MASTER_PCS_SHIFT,
  kDSPI_MasterPcs2 = 2U << DSPI_MASTER_PCS_SHIFT,
  kDSPI_MasterPcs3 = 3U << DSPI_MASTER_PCS_SHIFT,
  kDSPI_MasterPcs4 = 4U << DSPI_MASTER_PCS_SHIFT,
  kDSPI_MasterPcs5 = 5U << DSPI_MASTER_PCS_SHIFT,
  kDSPI_MasterPcsContinuous = 1U << 20,
  kDSPI_MasterActiveAfterTransfer = 1U << 21
}
 Use this enumeration for the DSPI master transfer configFlags. More...
 
enum  _dspi_transfer_config_flag_for_slave { kDSPI_SlaveCtar0 = 0U << DSPI_SLAVE_CTAR_SHIFT }
 Use this enumeration for the DSPI slave transfer configFlags. More...
 
enum  _dspi_transfer_state {
  kDSPI_Idle = 0x0U,
  kDSPI_Busy,
  kDSPI_Error
}
 DSPI transfer state, which is used for DSPI transactional API state machine. More...
 

Driver version

#define FSL_DSPI_DRIVER_VERSION   (MAKE_VERSION(2, 1, 4))
 DSPI driver version 2.1.4. More...
 

Initialization and deinitialization

void DSPI_MasterInit (SPI_Type *base, const dspi_master_config_t *masterConfig, uint32_t srcClock_Hz)
 Initializes the DSPI master. More...
 
void DSPI_MasterGetDefaultConfig (dspi_master_config_t *masterConfig)
 Sets the dspi_master_config_t structure to default values. More...
 
void DSPI_SlaveInit (SPI_Type *base, const dspi_slave_config_t *slaveConfig)
 DSPI slave configuration. More...
 
void DSPI_SlaveGetDefaultConfig (dspi_slave_config_t *slaveConfig)
 Sets the dspi_slave_config_t structure to a default value. More...
 
void DSPI_Deinit (SPI_Type *base)
 De-initializes the DSPI peripheral. More...
 
static void DSPI_Enable (SPI_Type *base, bool enable)
 Enables the DSPI peripheral and sets the MCR MDIS to 0. More...
 

Status

static uint32_t DSPI_GetStatusFlags (SPI_Type *base)
 Gets the DSPI status flag state. More...
 
static void DSPI_ClearStatusFlags (SPI_Type *base, uint32_t statusFlags)
 Clears the DSPI status flag. More...
 

Interrupts

void DSPI_EnableInterrupts (SPI_Type *base, uint32_t mask)
 Enables the DSPI interrupts. More...
 
static void DSPI_DisableInterrupts (SPI_Type *base, uint32_t mask)
 Disables the DSPI interrupts. More...
 

DMA Control

static void DSPI_EnableDMA (SPI_Type *base, uint32_t mask)
 Enables the DSPI DMA request. More...
 
static void DSPI_DisableDMA (SPI_Type *base, uint32_t mask)
 Disables the DSPI DMA request. More...
 
static uint32_t DSPI_MasterGetTxRegisterAddress (SPI_Type *base)
 Gets the DSPI master PUSHR data register address for the DMA operation. More...
 
static uint32_t DSPI_SlaveGetTxRegisterAddress (SPI_Type *base)
 Gets the DSPI slave PUSHR data register address for the DMA operation. More...
 
static uint32_t DSPI_GetRxRegisterAddress (SPI_Type *base)
 Gets the DSPI POPR data register address for the DMA operation. More...
 

Bus Operations

static void DSPI_SetMasterSlaveMode (SPI_Type *base, dspi_master_slave_mode_t mode)
 Configures the DSPI for master or slave. More...
 
static bool DSPI_IsMaster (SPI_Type *base)
 Returns whether the DSPI module is in master mode. More...
 
static void DSPI_StartTransfer (SPI_Type *base)
 Starts the DSPI transfers and clears HALT bit in MCR. More...
 
static void DSPI_StopTransfer (SPI_Type *base)
 Stops DSPI transfers and sets the HALT bit in MCR. More...
 
static void DSPI_SetFifoEnable (SPI_Type *base, bool enableTxFifo, bool enableRxFifo)
 Enables or disables the DSPI FIFOs. More...
 
static void DSPI_FlushFifo (SPI_Type *base, bool flushTxFifo, bool flushRxFifo)
 Flushes the DSPI FIFOs. More...
 
static void DSPI_SetAllPcsPolarity (SPI_Type *base, uint32_t mask)
 Configures the DSPI peripheral chip select polarity simultaneously. More...
 
uint32_t DSPI_MasterSetBaudRate (SPI_Type *base, dspi_ctar_selection_t whichCtar, uint32_t baudRate_Bps, uint32_t srcClock_Hz)
 Sets the DSPI baud rate in bits per second. More...
 
void DSPI_MasterSetDelayScaler (SPI_Type *base, dspi_ctar_selection_t whichCtar, uint32_t prescaler, uint32_t scaler, dspi_delay_type_t whichDelay)
 Manually configures the delay prescaler and scaler for a particular CTAR. More...
 
uint32_t DSPI_MasterSetDelayTimes (SPI_Type *base, dspi_ctar_selection_t whichCtar, dspi_delay_type_t whichDelay, uint32_t srcClock_Hz, uint32_t delayTimeInNanoSec)
 Calculates the delay prescaler and scaler based on the desired delay input in nanoseconds. More...
 
static void DSPI_MasterWriteData (SPI_Type *base, dspi_command_data_config_t *command, uint16_t data)
 Writes data into the data buffer for master mode. More...
 
void DSPI_GetDefaultDataCommandConfig (dspi_command_data_config_t *command)
 Sets the dspi_command_data_config_t structure to default values. More...
 
void DSPI_MasterWriteDataBlocking (SPI_Type *base, dspi_command_data_config_t *command, uint16_t data)
 Writes data into the data buffer master mode and waits till complete to return. More...
 
static uint32_t DSPI_MasterGetFormattedCommand (dspi_command_data_config_t *command)
 Returns the DSPI command word formatted to the PUSHR data register bit field. More...
 
void DSPI_MasterWriteCommandDataBlocking (SPI_Type *base, uint32_t data)
 Writes a 32-bit data word (16-bit command appended with 16-bit data) into the data buffer master mode and waits till complete to return. More...
 
static void DSPI_SlaveWriteData (SPI_Type *base, uint32_t data)
 Writes data into the data buffer in slave mode. More...
 
void DSPI_SlaveWriteDataBlocking (SPI_Type *base, uint32_t data)
 Writes data into the data buffer in slave mode, waits till data was transmitted, and returns. More...
 
static uint32_t DSPI_ReadData (SPI_Type *base)
 Reads data from the data buffer. More...
 

Transactional

void DSPI_MasterTransferCreateHandle (SPI_Type *base, dspi_master_handle_t *handle, dspi_master_transfer_callback_t callback, void *userData)
 Initializes the DSPI master handle. More...
 
status_t DSPI_MasterTransferBlocking (SPI_Type *base, dspi_transfer_t *transfer)
 DSPI master transfer data using polling. More...
 
status_t DSPI_MasterTransferNonBlocking (SPI_Type *base, dspi_master_handle_t *handle, dspi_transfer_t *transfer)
 DSPI master transfer data using interrupts. More...
 
status_t DSPI_MasterTransferGetCount (SPI_Type *base, dspi_master_handle_t *handle, size_t *count)
 Gets the master transfer count. More...
 
void DSPI_MasterTransferAbort (SPI_Type *base, dspi_master_handle_t *handle)
 DSPI master aborts a transfer using an interrupt. More...
 
void DSPI_MasterTransferHandleIRQ (SPI_Type *base, dspi_master_handle_t *handle)
 DSPI Master IRQ handler function. More...
 
void DSPI_SlaveTransferCreateHandle (SPI_Type *base, dspi_slave_handle_t *handle, dspi_slave_transfer_callback_t callback, void *userData)
 Initializes the DSPI slave handle. More...
 
status_t DSPI_SlaveTransferNonBlocking (SPI_Type *base, dspi_slave_handle_t *handle, dspi_transfer_t *transfer)
 DSPI slave transfers data using an interrupt. More...
 
status_t DSPI_SlaveTransferGetCount (SPI_Type *base, dspi_slave_handle_t *handle, size_t *count)
 Gets the slave transfer count. More...
 
void DSPI_SlaveTransferAbort (SPI_Type *base, dspi_slave_handle_t *handle)
 DSPI slave aborts a transfer using an interrupt. More...
 
void DSPI_SlaveTransferHandleIRQ (SPI_Type *base, dspi_slave_handle_t *handle)
 DSPI Master IRQ handler function. More...
 

Data Structure Documentation

struct dspi_command_data_config_t

Data Fields

bool isPcsContinuous
 Option to enable the continuous assertion of the chip select between transfers. More...
 
dspi_ctar_selection_t whichCtar
 The desired Clock and Transfer Attributes Register (CTAR) to use for CTAS. More...
 
dspi_which_pcs_t whichPcs
 The desired PCS signal to use for the data transfer. More...
 
bool isEndOfQueue
 Signals that the current transfer is the last in the queue. More...
 
bool clearTransferCount
 Clears the SPI Transfer Counter (SPI_TCNT) before transmission starts. More...
 

Field Documentation

bool dspi_command_data_config_t::isPcsContinuous
dspi_ctar_selection_t dspi_command_data_config_t::whichCtar
dspi_which_pcs_t dspi_command_data_config_t::whichPcs
bool dspi_command_data_config_t::isEndOfQueue
bool dspi_command_data_config_t::clearTransferCount
struct dspi_master_ctar_config_t

Data Fields

uint32_t baudRate
 Baud Rate for DSPI. More...
 
uint32_t bitsPerFrame
 Bits per frame, minimum 4, maximum 16. More...
 
dspi_clock_polarity_t cpol
 Clock polarity. More...
 
dspi_clock_phase_t cpha
 Clock phase. More...
 
dspi_shift_direction_t direction
 MSB or LSB data shift direction. More...
 
uint32_t pcsToSckDelayInNanoSec
 PCS to SCK delay time in nanoseconds; setting to 0 sets the minimum delay. More...
 
uint32_t lastSckToPcsDelayInNanoSec
 The last SCK to PCS delay time in nanoseconds; setting to 0 sets the minimum delay. More...
 
uint32_t betweenTransferDelayInNanoSec
 
After the SCK delay time in nanoseconds; setting to 0 sets the minimum

delay. More...

 

Field Documentation

uint32_t dspi_master_ctar_config_t::baudRate
uint32_t dspi_master_ctar_config_t::bitsPerFrame
dspi_clock_polarity_t dspi_master_ctar_config_t::cpol
dspi_clock_phase_t dspi_master_ctar_config_t::cpha
dspi_shift_direction_t dspi_master_ctar_config_t::direction
uint32_t dspi_master_ctar_config_t::pcsToSckDelayInNanoSec

It also sets the boundary value if out of range.

uint32_t dspi_master_ctar_config_t::lastSckToPcsDelayInNanoSec

It also sets the boundary value if out of range.

uint32_t dspi_master_ctar_config_t::betweenTransferDelayInNanoSec

It also sets the boundary value if out of range.

struct dspi_master_config_t

Data Fields

dspi_ctar_selection_t whichCtar
 The desired CTAR to use. More...
 
dspi_master_ctar_config_t ctarConfig
 Set the ctarConfig to the desired CTAR. More...
 
dspi_which_pcs_t whichPcs
 The desired Peripheral Chip Select (pcs). More...
 
dspi_pcs_polarity_config_t pcsActiveHighOrLow
 The desired PCS active high or low. More...
 
bool enableContinuousSCK
 CONT_SCKE, continuous SCK enable. More...
 
bool enableRxFifoOverWrite
 ROOE, receive FIFO overflow overwrite enable. More...
 
bool enableModifiedTimingFormat
 Enables a modified transfer format to be used if true. More...
 
dspi_master_sample_point_t samplePoint
 Controls when the module master samples SIN in the Modified Transfer Format. More...
 

Field Documentation

dspi_ctar_selection_t dspi_master_config_t::whichCtar
dspi_master_ctar_config_t dspi_master_config_t::ctarConfig
dspi_which_pcs_t dspi_master_config_t::whichPcs
dspi_pcs_polarity_config_t dspi_master_config_t::pcsActiveHighOrLow
bool dspi_master_config_t::enableContinuousSCK

Note that the continuous SCK is only supported for CPHA = 1.

bool dspi_master_config_t::enableRxFifoOverWrite

If ROOE = 0, the incoming data is ignored and the data from the transfer that generated the overflow is also ignored. If ROOE = 1, the incoming data is shifted to the shift register.

bool dspi_master_config_t::enableModifiedTimingFormat
dspi_master_sample_point_t dspi_master_config_t::samplePoint

It's valid only when CPHA=0.

struct dspi_slave_ctar_config_t

Data Fields

uint32_t bitsPerFrame
 Bits per frame, minimum 4, maximum 16. More...
 
dspi_clock_polarity_t cpol
 Clock polarity. More...
 
dspi_clock_phase_t cpha
 Clock phase. More...
 

Field Documentation

uint32_t dspi_slave_ctar_config_t::bitsPerFrame
dspi_clock_polarity_t dspi_slave_ctar_config_t::cpol
dspi_clock_phase_t dspi_slave_ctar_config_t::cpha

Slave only supports MSB and does not support LSB.

struct dspi_slave_config_t

Data Fields

dspi_ctar_selection_t whichCtar
 The desired CTAR to use. More...
 
dspi_slave_ctar_config_t ctarConfig
 Set the ctarConfig to the desired CTAR. More...
 
bool enableContinuousSCK
 CONT_SCKE, continuous SCK enable. More...
 
bool enableRxFifoOverWrite
 ROOE, receive FIFO overflow overwrite enable. More...
 
bool enableModifiedTimingFormat
 Enables a modified transfer format to be used if true. More...
 
dspi_master_sample_point_t samplePoint
 Controls when the module master samples SIN in the Modified Transfer Format. More...
 

Field Documentation

dspi_ctar_selection_t dspi_slave_config_t::whichCtar
dspi_slave_ctar_config_t dspi_slave_config_t::ctarConfig
bool dspi_slave_config_t::enableContinuousSCK

Note that the continuous SCK is only supported for CPHA = 1.

bool dspi_slave_config_t::enableRxFifoOverWrite

If ROOE = 0, the incoming data is ignored and the data from the transfer that generated the overflow is also ignored. If ROOE = 1, the incoming data is shifted to the shift register.

bool dspi_slave_config_t::enableModifiedTimingFormat
dspi_master_sample_point_t dspi_slave_config_t::samplePoint

It's valid only when CPHA=0.

struct dspi_transfer_t

Data Fields

uint8_t * txData
 Send buffer. More...
 
uint8_t * rxData
 Receive buffer. More...
 
volatile size_t dataSize
 Transfer bytes. More...
 
uint32_t configFlags
 Transfer transfer configuration flags; set from _dspi_transfer_config_flag_for_master if the transfer is used for master or _dspi_transfer_config_flag_for_slave enumeration if the transfer is used for slave. More...
 

Field Documentation

uint8_t* dspi_transfer_t::txData
uint8_t* dspi_transfer_t::rxData
volatile size_t dspi_transfer_t::dataSize
uint32_t dspi_transfer_t::configFlags
struct _dspi_master_handle

Forward declaration of the _dspi_master_handle typedefs.

Data Fields

uint32_t bitsPerFrame
 The desired number of bits per frame. More...
 
volatile uint32_t command
 The desired data command. More...
 
volatile uint32_t lastCommand
 The desired last data command. More...
 
uint8_t fifoSize
 FIFO dataSize. More...
 
volatile bool isPcsActiveAfterTransfer
 Indicates whether the PCS signal is active after the last frame transfer. More...
 
volatile bool isThereExtraByte
 Indicates whether there are extra bytes. More...
 
uint8_t *volatile txData
 Send buffer. More...
 
uint8_t *volatile rxData
 Receive buffer. More...
 
volatile size_t remainingSendByteCount
 A number of bytes remaining to send. More...
 
volatile size_t remainingReceiveByteCount
 A number of bytes remaining to receive. More...
 
size_t totalByteCount
 A number of transfer bytes.
 
volatile uint8_t state
 DSPI transfer state, see _dspi_transfer_state. More...
 
dspi_master_transfer_callback_t callback
 Completion callback. More...
 
void * userData
 Callback user data. More...
 

Field Documentation

uint32_t dspi_master_handle_t::bitsPerFrame
volatile uint32_t dspi_master_handle_t::command
volatile uint32_t dspi_master_handle_t::lastCommand
uint8_t dspi_master_handle_t::fifoSize
volatile bool dspi_master_handle_t::isPcsActiveAfterTransfer
volatile bool dspi_master_handle_t::isThereExtraByte
uint8_t* volatile dspi_master_handle_t::txData
uint8_t* volatile dspi_master_handle_t::rxData
volatile size_t dspi_master_handle_t::remainingSendByteCount
volatile size_t dspi_master_handle_t::remainingReceiveByteCount
volatile uint8_t dspi_master_handle_t::state
dspi_master_transfer_callback_t dspi_master_handle_t::callback
void* dspi_master_handle_t::userData
struct _dspi_slave_handle

Forward declaration of the _dspi_slave_handle typedefs.

Data Fields

uint32_t bitsPerFrame
 The desired number of bits per frame. More...
 
volatile bool isThereExtraByte
 Indicates whether there are extra bytes. More...
 
uint8_t *volatile txData
 Send buffer. More...
 
uint8_t *volatile rxData
 Receive buffer. More...
 
volatile size_t remainingSendByteCount
 A number of bytes remaining to send. More...
 
volatile size_t remainingReceiveByteCount
 A number of bytes remaining to receive. More...
 
size_t totalByteCount
 A number of transfer bytes.
 
volatile uint8_t state
 DSPI transfer state. More...
 
volatile uint32_t errorCount
 Error count for slave transfer. More...
 
dspi_slave_transfer_callback_t callback
 Completion callback. More...
 
void * userData
 Callback user data. More...
 

Field Documentation

uint32_t dspi_slave_handle_t::bitsPerFrame
volatile bool dspi_slave_handle_t::isThereExtraByte
uint8_t* volatile dspi_slave_handle_t::txData
uint8_t* volatile dspi_slave_handle_t::rxData
volatile size_t dspi_slave_handle_t::remainingSendByteCount
volatile size_t dspi_slave_handle_t::remainingReceiveByteCount
volatile uint8_t dspi_slave_handle_t::state
volatile uint32_t dspi_slave_handle_t::errorCount
dspi_slave_transfer_callback_t dspi_slave_handle_t::callback
void* dspi_slave_handle_t::userData

Macro Definition Documentation

#define FSL_DSPI_DRIVER_VERSION   (MAKE_VERSION(2, 1, 4))
#define DSPI_DUMMY_DATA   (0x00U)

Dummy data used for Tx if there is no txData.

#define DSPI_MASTER_CTAR_SHIFT   (0U)
#define DSPI_MASTER_CTAR_MASK   (0x0FU)
#define DSPI_MASTER_PCS_SHIFT   (4U)
#define DSPI_MASTER_PCS_MASK   (0xF0U)
#define DSPI_SLAVE_CTAR_SHIFT   (0U)
#define DSPI_SLAVE_CTAR_MASK   (0x07U)

Typedef Documentation

typedef void(* dspi_master_transfer_callback_t)(SPI_Type *base, dspi_master_handle_t *handle, status_t status, void *userData)
Parameters
baseDSPI peripheral address.
handlePointer to the handle for the DSPI master.
statusSuccess or error code describing whether the transfer completed.
userDataArbitrary pointer-dataSized value passed from the application.
typedef void(* dspi_slave_transfer_callback_t)(SPI_Type *base, dspi_slave_handle_t *handle, status_t status, void *userData)
Parameters
baseDSPI peripheral address.
handlePointer to the handle for the DSPI slave.
statusSuccess or error code describing whether the transfer completed.
userDataArbitrary pointer-dataSized value passed from the application.

Enumeration Type Documentation

Enumerator
kStatus_DSPI_Busy 

DSPI transfer is busy.

kStatus_DSPI_Error 

DSPI driver error.

kStatus_DSPI_Idle 

DSPI is idle.

kStatus_DSPI_OutOfRange 

DSPI transfer out of range.

Enumerator
kDSPI_TxCompleteFlag 

Transfer Complete Flag.

kDSPI_EndOfQueueFlag 

End of Queue Flag.

kDSPI_TxFifoUnderflowFlag 

Transmit FIFO Underflow Flag.

kDSPI_TxFifoFillRequestFlag 

Transmit FIFO Fill Flag.

kDSPI_RxFifoOverflowFlag 

Receive FIFO Overflow Flag.

kDSPI_RxFifoDrainRequestFlag 

Receive FIFO Drain Flag.

kDSPI_TxAndRxStatusFlag 

The module is in Stopped/Running state.

kDSPI_AllStatusFlag 

All statuses above.

Enumerator
kDSPI_TxCompleteInterruptEnable 

TCF interrupt enable.

kDSPI_EndOfQueueInterruptEnable 

EOQF interrupt enable.

kDSPI_TxFifoUnderflowInterruptEnable 

TFUF interrupt enable.

kDSPI_TxFifoFillRequestInterruptEnable 

TFFF interrupt enable, DMA disable.

kDSPI_RxFifoOverflowInterruptEnable 

RFOF interrupt enable.

kDSPI_RxFifoDrainRequestInterruptEnable 

RFDF interrupt enable, DMA disable.

kDSPI_AllInterruptEnable 

All above interrupts enable.

Enumerator
kDSPI_TxDmaEnable 

TFFF flag generates DMA requests.

No Tx interrupt request.

kDSPI_RxDmaEnable 

RFDF flag generates DMA requests.

No Rx interrupt request.

Enumerator
kDSPI_Master 

DSPI peripheral operates in master mode.

kDSPI_Slave 

DSPI peripheral operates in slave mode.

This field is valid only when the CPHA bit in the CTAR register is 0.

Enumerator
kDSPI_SckToSin0Clock 

0 system clocks between SCK edge and SIN sample.

kDSPI_SckToSin1Clock 

1 system clock between SCK edge and SIN sample.

kDSPI_SckToSin2Clock 

2 system clocks between SCK edge and SIN sample.

Enumerator
kDSPI_Pcs0 

Pcs[0].

kDSPI_Pcs1 

Pcs[1].

kDSPI_Pcs2 

Pcs[2].

kDSPI_Pcs3 

Pcs[3].

kDSPI_Pcs4 

Pcs[4].

kDSPI_Pcs5 

Pcs[5].

Enumerator
kDSPI_PcsActiveHigh 

Pcs Active High (idles low).

kDSPI_PcsActiveLow 

Pcs Active Low (idles high).

Enumerator
kDSPI_Pcs0ActiveLow 

Pcs0 Active Low (idles high).

kDSPI_Pcs1ActiveLow 

Pcs1 Active Low (idles high).

kDSPI_Pcs2ActiveLow 

Pcs2 Active Low (idles high).

kDSPI_Pcs3ActiveLow 

Pcs3 Active Low (idles high).

kDSPI_Pcs4ActiveLow 

Pcs4 Active Low (idles high).

kDSPI_Pcs5ActiveLow 

Pcs5 Active Low (idles high).

kDSPI_PcsAllActiveLow 

Pcs0 to Pcs5 Active Low (idles high).

Enumerator
kDSPI_ClockPolarityActiveHigh 

CPOL=0.

Active-high DSPI clock (idles low).

kDSPI_ClockPolarityActiveLow 

CPOL=1.

Active-low DSPI clock (idles high).

Enumerator
kDSPI_ClockPhaseFirstEdge 

CPHA=0.

Data is captured on the leading edge of the SCK and changed on the following edge.

kDSPI_ClockPhaseSecondEdge 

CPHA=1.

Data is changed on the leading edge of the SCK and captured on the following edge.

Enumerator
kDSPI_MsbFirst 

Data transfers start with most significant bit.

kDSPI_LsbFirst 

Data transfers start with least significant bit.

Shifting out of LSB is not supported for slave

Enumerator
kDSPI_PcsToSck 

Pcs-to-SCK delay.

kDSPI_LastSckToPcs 

The last SCK edge to Pcs delay.

kDSPI_BetweenTransfer 

Delay between transfers.

Enumerator
kDSPI_Ctar0 

CTAR0 selection option for master or slave mode; note that CTAR0 and CTAR0_SLAVE are the same register address.

kDSPI_Ctar1 

CTAR1 selection option for master mode only.

kDSPI_Ctar2 

CTAR2 selection option for master mode only; note that some devices do not support CTAR2.

kDSPI_Ctar3 

CTAR3 selection option for master mode only; note that some devices do not support CTAR3.

kDSPI_Ctar4 

CTAR4 selection option for master mode only; note that some devices do not support CTAR4.

kDSPI_Ctar5 

CTAR5 selection option for master mode only; note that some devices do not support CTAR5.

kDSPI_Ctar6 

CTAR6 selection option for master mode only; note that some devices do not support CTAR6.

kDSPI_Ctar7 

CTAR7 selection option for master mode only; note that some devices do not support CTAR7.

Enumerator
kDSPI_MasterCtar0 

DSPI master transfer use CTAR0 setting.

kDSPI_MasterCtar1 

DSPI master transfer use CTAR1 setting.

kDSPI_MasterCtar2 

DSPI master transfer use CTAR2 setting.

kDSPI_MasterCtar3 

DSPI master transfer use CTAR3 setting.

kDSPI_MasterCtar4 

DSPI master transfer use CTAR4 setting.

kDSPI_MasterCtar5 

DSPI master transfer use CTAR5 setting.

kDSPI_MasterCtar6 

DSPI master transfer use CTAR6 setting.

kDSPI_MasterCtar7 

DSPI master transfer use CTAR7 setting.

kDSPI_MasterPcs0 

DSPI master transfer use PCS0 signal.

kDSPI_MasterPcs1 

DSPI master transfer use PCS1 signal.

kDSPI_MasterPcs2 

DSPI master transfer use PCS2 signal.

kDSPI_MasterPcs3 

DSPI master transfer use PCS3 signal.

kDSPI_MasterPcs4 

DSPI master transfer use PCS4 signal.

kDSPI_MasterPcs5 

DSPI master transfer use PCS5 signal.

kDSPI_MasterPcsContinuous 

Indicates whether the PCS signal is continuous.

kDSPI_MasterActiveAfterTransfer 

Indicates whether the PCS signal is active after the last frame transfer.

Enumerator
kDSPI_SlaveCtar0 

DSPI slave transfer use CTAR0 setting.

DSPI slave can only use PCS0.

Enumerator
kDSPI_Idle 

Nothing in the transmitter/receiver.

kDSPI_Busy 

Transfer queue is not finished.

kDSPI_Error 

Transfer error.

Function Documentation

void DSPI_MasterInit ( SPI_Type *  base,
const dspi_master_config_t *  masterConfig,
uint32_t  srcClock_Hz 
)

This function initializes the DSPI master configuration. This is an example use case.

* dspi_master_config_t masterConfig;
* masterConfig.whichCtar = kDSPI_Ctar0;
* masterConfig.ctarConfig.baudRate = 500000000U;
* masterConfig.ctarConfig.bitsPerFrame = 8;
* masterConfig.ctarConfig.pcsToSckDelayInNanoSec = 1000000000U / masterConfig.ctarConfig.baudRate ;
* masterConfig.ctarConfig.lastSckToPcsDelayInNanoSec = 1000000000U / masterConfig.ctarConfig.baudRate ;
* masterConfig.ctarConfig.betweenTransferDelayInNanoSec = 1000000000U / masterConfig.ctarConfig.baudRate ;
* masterConfig.whichPcs = kDSPI_Pcs0;
* masterConfig.enableContinuousSCK = false;
* masterConfig.enableRxFifoOverWrite = false;
* masterConfig.enableModifiedTimingFormat = false;
* DSPI_MasterInit(base, &masterConfig, srcClock_Hz);
*
Parameters
baseDSPI peripheral address.
masterConfigPointer to the structure dspi_master_config_t.
srcClock_HzModule source input clock in Hertz.
void DSPI_MasterGetDefaultConfig ( dspi_master_config_t *  masterConfig)

The purpose of this API is to get the configuration structure initialized for the DSPI_MasterInit(). Users may use the initialized structure unchanged in the DSPI_MasterInit() or modify the structure before calling the DSPI_MasterInit(). Example:

* dspi_master_config_t masterConfig;
* DSPI_MasterGetDefaultConfig(&masterConfig);
*
Parameters
masterConfigpointer to dspi_master_config_t structure
void DSPI_SlaveInit ( SPI_Type *  base,
const dspi_slave_config_t *  slaveConfig 
)

This function initializes the DSPI slave configuration. This is an example use case.

* dspi_slave_config_t slaveConfig;
* slaveConfig->whichCtar = kDSPI_Ctar0;
* slaveConfig->ctarConfig.bitsPerFrame = 8;
* slaveConfig->enableContinuousSCK = false;
* slaveConfig->enableRxFifoOverWrite = false;
* slaveConfig->enableModifiedTimingFormat = false;
* DSPI_SlaveInit(base, &slaveConfig);
*
Parameters
baseDSPI peripheral address.
slaveConfigPointer to the structure dspi_master_config_t.
void DSPI_SlaveGetDefaultConfig ( dspi_slave_config_t *  slaveConfig)

The purpose of this API is to get the configuration structure initialized for the DSPI_SlaveInit(). Users may use the initialized structure unchanged in the DSPI_SlaveInit() or modify the structure before calling the DSPI_SlaveInit(). This is an example.

* dspi_slave_config_t slaveConfig;
*
Parameters
slaveConfigPointer to the dspi_slave_config_t structure.
void DSPI_Deinit ( SPI_Type *  base)

Call this API to disable the DSPI clock.

Parameters
baseDSPI peripheral address.
static void DSPI_Enable ( SPI_Type *  base,
bool  enable 
)
inlinestatic
Parameters
baseDSPI peripheral address.
enablePass true to enable module, false to disable module.
static uint32_t DSPI_GetStatusFlags ( SPI_Type *  base)
inlinestatic
Parameters
baseDSPI peripheral address.
Returns
DSPI status (in SR register).
static void DSPI_ClearStatusFlags ( SPI_Type *  base,
uint32_t  statusFlags 
)
inlinestatic

This function clears the desired status bit by using a write-1-to-clear. The user passes in the base and the desired status bit to clear. The list of status bits is defined in the dspi_status_and_interrupt_request_t. The function uses these bit positions in its algorithm to clear the desired flag state. This is an example.

Parameters
baseDSPI peripheral address.
statusFlagsThe status flag used from the type dspi_flags.

< The status flags are cleared by writing 1 (w1c).

void DSPI_EnableInterrupts ( SPI_Type *  base,
uint32_t  mask 
)

This function configures the various interrupt masks of the DSPI. The parameters are a base and an interrupt mask. Note, for Tx Fill and Rx FIFO drain requests, enable the interrupt request and disable the DMA request.

Parameters
baseDSPI peripheral address.
maskThe interrupt mask; use the enum _dspi_interrupt_enable.
static void DSPI_DisableInterrupts ( SPI_Type *  base,
uint32_t  mask 
)
inlinestatic
Parameters
baseDSPI peripheral address.
maskThe interrupt mask; use the enum _dspi_interrupt_enable.
static void DSPI_EnableDMA ( SPI_Type *  base,
uint32_t  mask 
)
inlinestatic

This function configures the Rx and Tx DMA mask of the DSPI. The parameters are a base and a DMA mask.

Parameters
baseDSPI peripheral address.
maskThe interrupt mask; use the enum dspi_dma_enable.
static void DSPI_DisableDMA ( SPI_Type *  base,
uint32_t  mask 
)
inlinestatic

This function configures the Rx and Tx DMA mask of the DSPI. The parameters are a base and a DMA mask.

* SPI_DisableDMA(base, kDSPI_TxDmaEnable | kDSPI_RxDmaEnable);
*
Parameters
baseDSPI peripheral address.
maskThe interrupt mask; use the enum dspi_dma_enable.
static uint32_t DSPI_MasterGetTxRegisterAddress ( SPI_Type *  base)
inlinestatic

This function gets the DSPI master PUSHR data register address because this value is needed for the DMA operation.

Parameters
baseDSPI peripheral address.
Returns
The DSPI master PUSHR data register address.
static uint32_t DSPI_SlaveGetTxRegisterAddress ( SPI_Type *  base)
inlinestatic

This function gets the DSPI slave PUSHR data register address as this value is needed for the DMA operation.

Parameters
baseDSPI peripheral address.
Returns
The DSPI slave PUSHR data register address.
static uint32_t DSPI_GetRxRegisterAddress ( SPI_Type *  base)
inlinestatic

This function gets the DSPI POPR data register address as this value is needed for the DMA operation.

Parameters
baseDSPI peripheral address.
Returns
The DSPI POPR data register address.
static void DSPI_SetMasterSlaveMode ( SPI_Type *  base,
dspi_master_slave_mode_t  mode 
)
inlinestatic
Parameters
baseDSPI peripheral address.
modeMode setting (master or slave) of type dspi_master_slave_mode_t.
static bool DSPI_IsMaster ( SPI_Type *  base)
inlinestatic
Parameters
baseDSPI peripheral address.
Returns
Returns true if the module is in master mode or false if the module is in slave mode.
static void DSPI_StartTransfer ( SPI_Type *  base)
inlinestatic

This function sets the module to start data transfer in either master or slave mode.

Parameters
baseDSPI peripheral address.
static void DSPI_StopTransfer ( SPI_Type *  base)
inlinestatic

This function stops data transfers in either master or slave modes.

Parameters
baseDSPI peripheral address.
static void DSPI_SetFifoEnable ( SPI_Type *  base,
bool  enableTxFifo,
bool  enableRxFifo 
)
inlinestatic

This function allows the caller to disable/enable the Tx and Rx FIFOs independently. Note that to disable, pass in a logic 0 (false) for the particular FIFO configuration. To enable, pass in a logic 1 (true).

Parameters
baseDSPI peripheral address.
enableTxFifoDisables (false) the TX FIFO; Otherwise, enables (true) the TX FIFO
enableRxFifoDisables (false) the RX FIFO; Otherwise, enables (true) the RX FIFO
static void DSPI_FlushFifo ( SPI_Type *  base,
bool  flushTxFifo,
bool  flushRxFifo 
)
inlinestatic
Parameters
baseDSPI peripheral address.
flushTxFifoFlushes (true) the Tx FIFO; Otherwise, does not flush (false) the Tx FIFO
flushRxFifoFlushes (true) the Rx FIFO; Otherwise, does not flush (false) the Rx FIFO
static void DSPI_SetAllPcsPolarity ( SPI_Type *  base,
uint32_t  mask 
)
inlinestatic

For example, PCS0 and PCS1 are set to active low and other PCS is set to active high. Note that the number of PCSs is specific to the device.

Parameters
baseDSPI peripheral address.
maskThe PCS polarity mask; use the enum _dspi_pcs_polarity.
uint32_t DSPI_MasterSetBaudRate ( SPI_Type *  base,
dspi_ctar_selection_t  whichCtar,
uint32_t  baudRate_Bps,
uint32_t  srcClock_Hz 
)

This function takes in the desired baudRate_Bps (baud rate) and calculates the nearest possible baud rate without exceeding the desired baud rate, and returns the calculated baud rate in bits-per-second. It requires that the caller also provide the frequency of the module source clock (in Hertz).

Parameters
baseDSPI peripheral address.
whichCtarThe desired Clock and Transfer Attributes Register (CTAR) of the type dspi_ctar_selection_t
baudRate_BpsThe desired baud rate in bits per second
srcClock_HzModule source input clock in Hertz
Returns
The actual calculated baud rate
void DSPI_MasterSetDelayScaler ( SPI_Type *  base,
dspi_ctar_selection_t  whichCtar,
uint32_t  prescaler,
uint32_t  scaler,
dspi_delay_type_t  whichDelay 
)

This function configures the PCS to SCK delay pre-scalar (PcsSCK) and scalar (CSSCK), after SCK delay pre-scalar (PASC) and scalar (ASC), and the delay after transfer pre-scalar (PDT) and scalar (DT).

These delay names are available in the type dspi_delay_type_t.

The user passes the delay to the configuration along with the prescaler and scaler value. This allows the user to directly set the prescaler/scaler values if pre-calculated or to manually increment either value.

Parameters
baseDSPI peripheral address.
whichCtarThe desired Clock and Transfer Attributes Register (CTAR) of type dspi_ctar_selection_t.
prescalerThe prescaler delay value (can be an integer 0, 1, 2, or 3).
scalerThe scaler delay value (can be any integer between 0 to 15).
whichDelayThe desired delay to configure; must be of type dspi_delay_type_t
uint32_t DSPI_MasterSetDelayTimes ( SPI_Type *  base,
dspi_ctar_selection_t  whichCtar,
dspi_delay_type_t  whichDelay,
uint32_t  srcClock_Hz,
uint32_t  delayTimeInNanoSec 
)

This function calculates the values for the following. PCS to SCK delay pre-scalar (PCSSCK) and scalar (CSSCK), or After SCK delay pre-scalar (PASC) and scalar (ASC), or Delay after transfer pre-scalar (PDT) and scalar (DT).

These delay names are available in the type dspi_delay_type_t.

The user passes which delay to configure along with the desired delay value in nanoseconds. The function calculates the values needed for the prescaler and scaler. Note that returning the calculated delay as an exact delay match may not be possible. In this case, the closest match is calculated without going below the desired delay value input. It is possible to input a very large delay value that exceeds the capability of the part, in which case the maximum supported delay is returned. The higher-level peripheral driver alerts the user of an out of range delay input.

Parameters
baseDSPI peripheral address.
whichCtarThe desired Clock and Transfer Attributes Register (CTAR) of type dspi_ctar_selection_t.
whichDelayThe desired delay to configure, must be of type dspi_delay_type_t
srcClock_HzModule source input clock in Hertz
delayTimeInNanoSecThe desired delay value in nanoseconds.
Returns
The actual calculated delay value.
static void DSPI_MasterWriteData ( SPI_Type *  base,
dspi_command_data_config_t *  command,
uint16_t  data 
)
inlinestatic

In master mode, the 16-bit data is appended to the 16-bit command info. The command portion provides characteristics of the data, such as the optional continuous chip select operation between transfers, the desired Clock and Transfer Attributes register to use for the associated SPI frame, the desired PCS signal to use for the data transfer, whether the current transfer is the last in the queue, and whether to clear the transfer count (normally needed when sending the first frame of a data packet). This is an example.

* commandConfig.isPcsContinuous = true;
* commandConfig.whichCtar = kDSPICtar0;
* commandConfig.whichPcs = kDSPIPcs0;
* commandConfig.clearTransferCount = false;
* commandConfig.isEndOfQueue = false;
* DSPI_MasterWriteData(base, &commandConfig, dataWord);
Parameters
baseDSPI peripheral address.
commandPointer to the command structure.
dataThe data word to be sent.
void DSPI_GetDefaultDataCommandConfig ( dspi_command_data_config_t *  command)

The purpose of this API is to get the configuration structure initialized for use in the DSPI_MasterWrite_xx(). Users may use the initialized structure unchanged in the DSPI_MasterWrite_xx() or modify the structure before calling the DSPI_MasterWrite_xx(). This is an example.

Parameters
commandPointer to the dspi_command_data_config_t structure.
void DSPI_MasterWriteDataBlocking ( SPI_Type *  base,
dspi_command_data_config_t *  command,
uint16_t  data 
)

In master mode, the 16-bit data is appended to the 16-bit command info. The command portion provides characteristics of the data, such as the optional continuous chip select operation between transfers, the desired Clock and Transfer Attributes register to use for the associated SPI frame, the desired PCS signal to use for the data transfer, whether the current transfer is the last in the queue, and whether to clear the transfer count (normally needed when sending the first frame of a data packet). This is an example.

* dspi_command_config_t commandConfig;
* commandConfig.isPcsContinuous = true;
* commandConfig.whichCtar = kDSPICtar0;
* commandConfig.whichPcs = kDSPIPcs1;
* commandConfig.clearTransferCount = false;
* commandConfig.isEndOfQueue = false;
* DSPI_MasterWriteDataBlocking(base, &commandConfig, dataWord);
*

Note that this function does not return until after the transmit is complete. Also note that the DSPI must be enabled and running to transmit data (MCR[MDIS] & [HALT] = 0). Because the SPI is a synchronous protocol, the received data is available when the transmit completes.

Parameters
baseDSPI peripheral address.
commandPointer to the command structure.
dataThe data word to be sent.
static uint32_t DSPI_MasterGetFormattedCommand ( dspi_command_data_config_t *  command)
inlinestatic

This function allows the caller to pass in the data command structure and returns the command word formatted according to the DSPI PUSHR register bit field placement. The user can then "OR" the returned command word with the desired data to send and use the function DSPI_HAL_WriteCommandDataMastermode or DSPI_HAL_WriteCommandDataMastermodeBlocking to write the entire 32-bit command data word to the PUSHR. This helps improve performance in cases where the command structure is constant. For example, the user calls this function before starting a transfer to generate the command word. When they are ready to transmit the data, they OR this formatted command word with the desired data to transmit. This process increases transmit performance when compared to calling send functions, such as DSPI_HAL_WriteDataMastermode, which format the command word each time a data word is to be sent.

Parameters
commandPointer to the command structure.
Returns
The command word formatted to the PUSHR data register bit field.
void DSPI_MasterWriteCommandDataBlocking ( SPI_Type *  base,
uint32_t  data 
)

In this function, the user must append the 16-bit data to the 16-bit command information and then provide the total 32-bit word as the data to send. The command portion provides characteristics of the data, such as the optional continuous chip select operation between transfers, the desired Clock and Transfer Attributes register to use for the associated SPI frame, the desired PCS signal to use for the data transfer, whether the current transfer is the last in the queue, and whether to clear the transfer count (normally needed when sending the first frame of a data packet). The user is responsible for appending this command with the data to send. This is an example:

* dataWord = <16-bit command> | <16-bit data>;
*

Note that this function does not return until after the transmit is complete. Also note that the DSPI must be enabled and running to transmit data (MCR[MDIS] & [HALT] = 0). Because the SPI is a synchronous protocol, the received data is available when the transmit completes.

For a blocking polling transfer, see methods below. Option 1: uint32_t command_to_send = DSPI_MasterGetFormattedCommand(&command); uint32_t data0 = command_to_send | data_need_to_send_0; uint32_t data1 = command_to_send | data_need_to_send_1; uint32_t data2 = command_to_send | data_need_to_send_2;

DSPI_MasterWriteCommandDataBlocking(base,data0); DSPI_MasterWriteCommandDataBlocking(base,data1); DSPI_MasterWriteCommandDataBlocking(base,data2);

Option 2: DSPI_MasterWriteDataBlocking(base,&command,data_need_to_send_0); DSPI_MasterWriteDataBlocking(base,&command,data_need_to_send_1); DSPI_MasterWriteDataBlocking(base,&command,data_need_to_send_2);

Parameters
baseDSPI peripheral address.
dataThe data word (command and data combined) to be sent.
static void DSPI_SlaveWriteData ( SPI_Type *  base,
uint32_t  data 
)
inlinestatic

In slave mode, up to 16-bit words may be written.

Parameters
baseDSPI peripheral address.
dataThe data to send.
void DSPI_SlaveWriteDataBlocking ( SPI_Type *  base,
uint32_t  data 
)

In slave mode, up to 16-bit words may be written. The function first clears the transmit complete flag, writes data into data register, and finally waits until the data is transmitted.

Parameters
baseDSPI peripheral address.
dataThe data to send.
static uint32_t DSPI_ReadData ( SPI_Type *  base)
inlinestatic
Parameters
baseDSPI peripheral address.
Returns
The data from the read data buffer.
void DSPI_MasterTransferCreateHandle ( SPI_Type *  base,
dspi_master_handle_t *  handle,
dspi_master_transfer_callback_t  callback,
void *  userData 
)

This function initializes the DSPI handle, which can be used for other DSPI transactional APIs. Usually, for a specified DSPI instance, call this API once to get the initialized handle.

Parameters
baseDSPI peripheral base address.
handleDSPI handle pointer to dspi_master_handle_t.
callbackDSPI callback.
userDataCallback function parameter.
status_t DSPI_MasterTransferBlocking ( SPI_Type *  base,
dspi_transfer_t *  transfer 
)

This function transfers data using polling. This is a blocking function, which does not return until all transfers have been completed.

Parameters
baseDSPI peripheral base address.
transferPointer to the dspi_transfer_t structure.
Returns
status of status_t.
status_t DSPI_MasterTransferNonBlocking ( SPI_Type *  base,
dspi_master_handle_t *  handle,
dspi_transfer_t *  transfer 
)

This function transfers data using interrupts. This is a non-blocking function, which returns right away. When all data is transferred, the callback function is called.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_master_handle_t structure which stores the transfer state.
transferPointer to the dspi_transfer_t structure.
Returns
status of status_t.
status_t DSPI_MasterTransferGetCount ( SPI_Type *  base,
dspi_master_handle_t *  handle,
size_t *  count 
)

This function gets the master transfer count.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_master_handle_t structure which stores the transfer state.
countThe number of bytes transferred by using the non-blocking transaction.
Returns
status of status_t.
void DSPI_MasterTransferAbort ( SPI_Type *  base,
dspi_master_handle_t *  handle 
)

This function aborts a transfer using an interrupt.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_master_handle_t structure which stores the transfer state.
void DSPI_MasterTransferHandleIRQ ( SPI_Type *  base,
dspi_master_handle_t *  handle 
)

This function processes the DSPI transmit and receive IRQ.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_master_handle_t structure which stores the transfer state.
void DSPI_SlaveTransferCreateHandle ( SPI_Type *  base,
dspi_slave_handle_t *  handle,
dspi_slave_transfer_callback_t  callback,
void *  userData 
)

This function initializes the DSPI handle, which can be used for other DSPI transactional APIs. Usually, for a specified DSPI instance, call this API once to get the initialized handle.

Parameters
handleDSPI handle pointer to the dspi_slave_handle_t.
baseDSPI peripheral base address.
callbackDSPI callback.
userDataCallback function parameter.
status_t DSPI_SlaveTransferNonBlocking ( SPI_Type *  base,
dspi_slave_handle_t *  handle,
dspi_transfer_t *  transfer 
)

This function transfers data using an interrupt. This is a non-blocking function, which returns right away. When all data is transferred, the callback function is called.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_slave_handle_t structure which stores the transfer state.
transferPointer to the dspi_transfer_t structure.
Returns
status of status_t.
status_t DSPI_SlaveTransferGetCount ( SPI_Type *  base,
dspi_slave_handle_t *  handle,
size_t *  count 
)

This function gets the slave transfer count.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_master_handle_t structure which stores the transfer state.
countThe number of bytes transferred by using the non-blocking transaction.
Returns
status of status_t.
void DSPI_SlaveTransferAbort ( SPI_Type *  base,
dspi_slave_handle_t *  handle 
)

This function aborts a transfer using an interrupt.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_slave_handle_t structure which stores the transfer state.
void DSPI_SlaveTransferHandleIRQ ( SPI_Type *  base,
dspi_slave_handle_t *  handle 
)

This function processes the DSPI transmit and receive IRQ.

Parameters
baseDSPI peripheral base address.
handlePointer to the dspi_slave_handle_t structure which stores the transfer state.