MCUXpresso SDK API Reference Manual  Rev. 1
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
LDB: LVDS Display Bridge

Overview

Modules

 LDB Driver
 

Files

file  fsl_ldb.h
 

Data Structures

struct  ldb_channel_config_t
 LDB channel configuration. More...
 

Enumerations

enum  ldb_output_bus_t
 LDB output bus format. More...
 
enum  _ldb_input_flag {
  kLDB_InputVsyncActiveLow = 0U,
  kLDB_InputVsyncActiveHigh = 1U << 0U,
  kLDB_InputHsyncActiveLow = 0U,
  kLDB_InputHsyncActiveHigh = 1U << 1U,
  kLDB_InputDataLatchOnFallingEdge = 0U,
  kLDB_InputDataLatchOnRisingEdge = 1U << 2U
}
 LDB input signal priority. More...
 

Functions

void LDB_Init (LDB_Type *base)
 Initializes the LDB module. More...
 
void LDB_Deinit (LDB_Type *base)
 De-initializes the LDB module. More...
 
status_t LDB_InitChannel (LDB_Type *base, uint8_t channel, const ldb_channel_config_t *config)
 Initializes the LDB channel. More...
 
void LDB_DeinitChannel (LDB_Type *base, uint8_t channel)
 De-initializes the LDB channel. More...
 

Driver version

#define FSL_LDB_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))
 LDB driver version 2.0.0. More...
 

Data Structure Documentation

struct ldb_channel_config_t

Data Fields

ldb_output_bus_t outputBus
 Output bus format. More...
 
uint32_t inputFlag
 Input flag, OR'ed value of _ldb_input_flag. More...
 
uint32_t pixelClock_Hz
 Pixel clock in HZ. More...
 

Field Documentation

ldb_output_bus_t ldb_channel_config_t::outputBus
uint32_t ldb_channel_config_t::inputFlag
uint32_t ldb_channel_config_t::pixelClock_Hz

Macro Definition Documentation

#define FSL_LDB_DRIVER_VERSION   (MAKE_VERSION(2, 0, 0))

Enumeration Type Documentation

Enumerator
kLDB_InputVsyncActiveLow 

VSYNC active low.

kLDB_InputVsyncActiveHigh 

VSYNC active high.

kLDB_InputHsyncActiveLow 

HSYNC active low.

kLDB_InputHsyncActiveHigh 

HSYNC active high.

kLDB_InputDataLatchOnFallingEdge 

Latch data on falling clock edge.

kLDB_InputDataLatchOnRisingEdge 

Latch data on rising clock edge.

Function Documentation

void LDB_Init ( LDB_Type *  base)
Parameters
baseLDB peripheral base address.
void LDB_Deinit ( LDB_Type *  base)
Parameters
baseLDB peripheral base address.
status_t LDB_InitChannel ( LDB_Type *  base,
uint8_t  channel,
const ldb_channel_config_t *  config 
)
Parameters
baseLDB peripheral base address.
channelChannel index.
configPointer to the configuration.
Returns
Return kStatus_Success if success.
void LDB_DeinitChannel ( LDB_Type *  base,
uint8_t  channel 
)
Parameters
baseLDB peripheral base address.
channelChannel index.