MCUXpresso SDK API Reference Manual  Rev. 1
NXP Semiconductors
 All Data Structures Functions Variables Typedefs Enumerations Enumerator Groups Pages
LPI2C FreeRTOS Driver

Overview

Driver version

#define FSL_LPI2C_FREERTOS_DRIVER_VERSION   (MAKE_VERSION(2, 1, 5))
 LPI2C freertos driver version 2.1.5. More...
 

LPI2C RTOS Operation

status_t LPI2C_RTOS_Init (lpi2c_rtos_handle_t *handle, LPI2C_Type *base, const lpi2c_master_config_t *masterConfig, uint32_t srcClock_Hz)
 Initializes LPI2C. More...
 
status_t LPI2C_RTOS_Deinit (lpi2c_rtos_handle_t *handle)
 Deinitializes the LPI2C. More...
 
status_t LPI2C_RTOS_Transfer (lpi2c_rtos_handle_t *handle, lpi2c_master_transfer_t *transfer)
 Performs I2C transfer. More...
 

Macro Definition Documentation

#define FSL_LPI2C_FREERTOS_DRIVER_VERSION   (MAKE_VERSION(2, 1, 5))

Function Documentation

status_t LPI2C_RTOS_Init ( lpi2c_rtos_handle_t *  handle,
LPI2C_Type *  base,
const lpi2c_master_config_t *  masterConfig,
uint32_t  srcClock_Hz 
)

This function initializes the LPI2C module and related RTOS context.

Parameters
handleThe RTOS LPI2C handle, the pointer to an allocated space for RTOS context.
baseThe pointer base address of the LPI2C instance to initialize.
masterConfigConfiguration structure to set-up LPI2C in master mode.
srcClock_HzFrequency of input clock of the LPI2C module.
Returns
status of the operation.
status_t LPI2C_RTOS_Deinit ( lpi2c_rtos_handle_t *  handle)

This function deinitializes the LPI2C module and related RTOS context.

Parameters
handleThe RTOS LPI2C handle.
status_t LPI2C_RTOS_Transfer ( lpi2c_rtos_handle_t *  handle,
lpi2c_master_transfer_t *  transfer 
)

This function performs an I2C transfer using LPI2C module according to data given in the transfer structure.

Parameters
handleThe RTOS LPI2C handle.
transferStructure specifying the transfer parameters.
Returns
status of the operation.