![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
The MCUXpresso SDK provides a driver for the Input multiplexing (INPUTMUX).
It configures the inputs to the pin interrupt block, DMA trigger and the frequency measure function. Once configured the clock is not needed for the inputmux.
INPUTMUX_AttachSignal function configures the specified input
Files | |
| file | fsl_inputmux.h |
| file | fsl_inputmux_connections.h |
Functions | |
| void | INPUTMUX_Init (INPUTMUX_Type *base) |
| Initialize INPUTMUX peripheral. More... | |
| void | INPUTMUX_AttachSignal (INPUTMUX_Type *base, uint32_t index, inputmux_connection_t connection) |
| Attaches a signal. More... | |
| void | INPUTMUX_Deinit (INPUTMUX_Type *base) |
| Deinitialize INPUTMUX peripheral. More... | |
Driver version | |
| #define | FSL_INPUTMUX_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
| Group interrupt driver version for SDK. More... | |
Input multiplexing connections | |
| enum | inputmux_connection_t { kINPUTMUX_SctGpi0ToSct0 = 0U + (SCT0_PMUX_ID << PMUX_SHIFT) , kINPUTMUX_I2sS7clkToSct0 = 24U + (SCT0_PMUX_ID << PMUX_SHIFT) , kINPUTMUX_FreqmeGpioClk_b = 6U + (FREQMEAS_PMUX_ID << PMUX_SHIFT) , kINPUTMUX_GpioPort1Pin31ToPintsel = 63U + (PINTSEL_PMUX_ID << PMUX_SHIFT) , kINPUTMUX_Otrig3ToDma = 19U + (DMA_TRIG0_PMUX_ID << PMUX_SHIFT) } |
| INPUTMUX connections type. More... | |
| #define | SCT0_PMUX_ID 0x00U |
| Periphinmux IDs. | |
| #define | PINTSEL_PMUX_ID 0xC0U |
| #define | DMA_TRIG0_PMUX_ID 0xE0U |
| #define | DMA_OTRIG_PMUX_ID 0x160U |
| #define | FREQMEAS_PMUX_ID 0x180U |
| #define | PMUX_SHIFT 20U |
| #define FSL_INPUTMUX_DRIVER_VERSION (MAKE_VERSION(2, 0, 0)) |
Version 2.0.0.
| void INPUTMUX_Init | ( | INPUTMUX_Type * | base | ) |
This function enables the INPUTMUX clock.
| base | Base address of the INPUTMUX peripheral. |
| None. |
| void INPUTMUX_AttachSignal | ( | INPUTMUX_Type * | base, |
| uint32_t | index, | ||
| inputmux_connection_t | connection | ||
| ) |
This function gates the INPUTPMUX clock.
| base | Base address of the INPUTMUX peripheral. |
| index | Destination peripheral to attach the signal to. |
| connection | Selects connection. |
| None. |
| void INPUTMUX_Deinit | ( | INPUTMUX_Type * | base | ) |
This function disables the INPUTMUX clock.
| base | Base address of the INPUTMUX peripheral. |
| None. |