![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
The MCUXpresso SDK provides a peripheral driver for the ADC_ETC module of MCUXpresso SDK devices.
Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/adc_etc
Refer to the driver examples codes located at <SDK_ROOT>/boards/<BOARD>/driver_examples/adc_etc
Data Structures | |
| struct | adc_etc_config_t |
| ADC_ETC configuration. More... | |
| struct | adc_etc_trigger_chain_config_t |
| ADC_ETC trigger chain configuration. More... | |
| struct | adc_etc_trigger_config_t |
| ADC_ETC trigger configuration. More... | |
Macros | |
| #define | FSL_ADC_ETC_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
| ADC_ETC driver version. More... | |
| #define | ADC_ETC_DMA_CTRL_TRGn_REQ_MASK 0xFF0000U |
| The mask of status flags cleared by writing 1. More... | |
Enumerations | |
| enum | _adc_etc_status_flag_mask |
| ADC_ETC customized status flags mask. | |
| enum | adc_etc_external_trigger_source_t |
| External triggers sources. | |
| enum | adc_etc_interrupt_enable_t |
| Interrupt enable/disable mask. | |
| enum | adc_etc_dma_mode_selection_t |
| DMA mode selection. | |
Initialization | |
| void | ADC_ETC_Init (ADC_ETC_Type *base, const adc_etc_config_t *config) |
| Initialize the ADC_ETC module. More... | |
| void | ADC_ETC_Deinit (ADC_ETC_Type *base) |
| De-Initialize the ADC_ETC module. More... | |
| struct adc_etc_config_t |
| struct adc_etc_trigger_chain_config_t |
| struct adc_etc_trigger_config_t |
| #define FSL_ADC_ETC_DRIVER_VERSION (MAKE_VERSION(2, 0, 1)) |
Version 2.0.1.
| #define ADC_ETC_DMA_CTRL_TRGn_REQ_MASK 0xFF0000U |
| void ADC_ETC_Init | ( | ADC_ETC_Type * | base, |
| const adc_etc_config_t * | config | ||
| ) |
| base | ADC_ETC peripheral base address. |
| config | Pointer to "adc_etc_config_t" structure. |
| void ADC_ETC_Deinit | ( | ADC_ETC_Type * | base | ) |
| base | ADC_ETC peripheral base address. |