|  | MCUXpresso SDK API Reference Manual
    Rev. 0
    NXP Semiconductors | 
| Data Structures | |
| struct | serial_port_swo_config_t | 
| serial port swo config struct  More... | |
| Macros | |
| #define | SERIAL_PORT_SWO_HANDLE_SIZE (12U) | 
| serial port swo handle size | |
| Enumerations | |
| enum | serial_port_swo_protocol_t { kSerialManager_SwoProtocolManchester = 1U, kSerialManager_SwoProtocolNrz = 2U } | 
| serial port swo protocol  More... | |
| struct serial_port_swo_config_t | 
| Data Fields | |
| uint32_t | clockRate | 
| clock rate | |
| uint32_t | baudRate | 
| baud rate | |
| uint32_t | port | 
| Port used to transfer data. | |
| serial_port_swo_protocol_t | protocol | 
| SWO protocol. | |