![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Data Structures | |
| struct | serial_port_uart_config_t |
| serial port uart config struct More... | |
Macros | |
| #define | SERIAL_PORT_UART_HANDLE_SIZE (4U) |
| serial port uart handle size | |
Enumerations | |
| enum | serial_port_uart_parity_mode_t { kSerialManager_UartParityDisabled = 0x0U, kSerialManager_UartParityEven = 0x1U, kSerialManager_UartParityOdd = 0x2U } |
| serial port uart parity mode More... | |
| enum | serial_port_uart_stop_bit_count_t { kSerialManager_UartOneStopBit = 0U, kSerialManager_UartTwoStopBit = 1U } |
| serial port uart stop bit count More... | |
| struct serial_port_uart_config_t |
Data Fields | |
| uint32_t | clockRate |
| clock rate | |
| uint32_t | baudRate |
| baud rate | |
| serial_port_uart_parity_mode_t | parityMode |
| Parity mode, disabled (default), even, odd. | |
| serial_port_uart_stop_bit_count_t | stopBitCount |
| Number of stop bits, 1 stop bit (default) or 2 stop bits. | |
| uint8_t | instance |
| Instance (0 - UART0, 1 - UART1, ...), detail information please refer to the SOC corresponding RM. More... | |
| uint8_t | enableRx |
| Enable RX. | |
| uint8_t | enableTx |
| Enable TX. | |
| uint8_t serial_port_uart_config_t::instance |