![]() |
MCUXpresso SDK API Reference Manual
Rev. 0
NXP Semiconductors
|
Each MQTT message starts with a fixed header. The first byte contains the message type and related flags. The next 1-4 bytes contain the length of the packet excluding the length of fixed header (namely "Remaining Length"). "Remaining Length" field can span up to 4 bytes, so the maximum length of MQTT fixed header can be 5 bytes and minimum length can be 2 bytes.
Macros | |
| #define | mqttREMAINING_LENGTH_MAX_BYTES 4 |
| #define | mqttREMAINING_LENGTH_MIN_BYTES 1 |
| #define mqttREMAINING_LENGTH_MAX_BYTES 4 |
Remaining Length field can span maximum 4 bytes.
| #define mqttREMAINING_LENGTH_MIN_BYTES 1 |
Remaining Length field must be of at least 1 byte.